Wiki

Differences

This shows you the differences between two versions of the page.

Link to this comparison view

Both sides previous revision Previous revision
university:courses:electronics:electronics-lab-8a [12 Jul 2019 13:26]
andreeapop
university:courses:electronics:electronics-lab-8a [23 Aug 2019 12:54] (current)
amiclaus
Line 33: Line 33:
 <WRAP centeralign>​ Figure 2 Floating current source (as a sink tied to a negative supply) Breadboard Circuit </​WRAP>​ <WRAP centeralign>​ Figure 2 Floating current source (as a sink tied to a negative supply) Breadboard Circuit </​WRAP>​
  
-Configure waveform generator AWG1 as a triangle wave with a frequency of 100 Hz and an amplitude of 10 V with 0 V offset. The scope display should be set in both voltage vs. time and in XY mode with channel 1 on the horizontal axis and channel 2 on the vertical axis. Be sure to turn on the power supply only after you have completed and double checked your connections.+Configure waveform generator AWG1 as a triangle wave with a frequency of 100 Hz and an amplitude of 10 V peak-to-peak ​with 0 V offset. The scope display should be set in both voltage vs. time and in XY mode with channel 1 on the horizontal axis and channel 2 on the vertical axis. Be sure to turn on the power supply only after you have completed and double checked your connections.
  
 ===== Procedure: ===== ===== Procedure: =====
university/courses/electronics/electronics-lab-8a.txt · Last modified: 23 Aug 2019 12:54 by amiclaus