This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revision | Last revisionBoth sides next revision | ||
university:courses:electronics:electronics-lab-7m [12 Jul 2019 13:23] – [Activity 7M. Zero gain amplifier (MOS)] Pop Andreea | university:courses:electronics:electronics-lab-7m [23 Aug 2019 12:53] – Antoniu Miclaus | ||
---|---|---|---|
Line 28: | Line 28: | ||
<WRAP centeralign> | <WRAP centeralign> | ||
- | The waveform generator 1 should be configured for a 1 KHz triangle wave with 4 volt amplitude and 2V offset. Connect scope Channel 1 to display output W1 of the AWG generator. The Single ended input of scope channel 2 (2+) is used to measure alternately the gate and drain voltage of M< | + | The waveform generator 1 should be configured for a 1 KHz triangle wave with 4 volt amplitude |
===== Procedure: ===== | ===== Procedure: ===== |