Wiki

Differences

This shows you the differences between two versions of the page.

Link to this comparison view

Both sides previous revisionPrevious revision
Last revisionBoth sides next revision
university:courses:electronics:electronics-lab-7m [12 Jul 2019 13:23] – [Activity 7M. Zero gain amplifier (MOS)] Pop Andreeauniversity:courses:electronics:electronics-lab-7m [23 Aug 2019 12:53] Antoniu Miclaus
Line 28: Line 28:
 <WRAP centeralign> Figure 2 NMOS Zero Gain Amplifier Breadboard Circuit </WRAP> <WRAP centeralign> Figure 2 NMOS Zero Gain Amplifier Breadboard Circuit </WRAP>
  
-The waveform generator 1 should be configured for a 1 KHz triangle wave with 4 volt amplitude and 2V offset. Connect scope Channel 1 to display output W1 of the AWG generator. The Single ended input of scope channel 2 (2+) is used to measure alternately the gate and drain voltage of M<sub>1</sub>.+The waveform generator 1 should be configured for a 1 KHz triangle wave with 4 volt amplitude peak-to-peak and 2V offset. Connect scope Channel 1 to display output W1 of the AWG generator. The Single ended input of scope channel 2 (2+) is used to measure alternately the gate and drain voltage of M<sub>1</sub>.
  
 ===== Procedure: ===== ===== Procedure: =====
university/courses/electronics/electronics-lab-7m.txt · Last modified: 25 Jun 2020 22:07 by 127.0.0.1