Wiki

Differences

This shows you the differences between two versions of the page.

Link to this comparison view

Both sides previous revision Previous revision
university:courses:electronics:electronics-lab-7m [12 Jul 2019 13:23]
Pop Andreea [Activity 7M. Zero gain amplifier (MOS)]
university:courses:electronics:electronics-lab-7m [23 Aug 2019 12:53]
Antoniu Miclaus
Line 28: Line 28:
 <WRAP centeralign>​ Figure 2 NMOS Zero Gain Amplifier Breadboard Circuit </​WRAP>​ <WRAP centeralign>​ Figure 2 NMOS Zero Gain Amplifier Breadboard Circuit </​WRAP>​
  
-The waveform generator 1 should be configured for a 1 KHz triangle wave with 4 volt amplitude and 2V offset. Connect scope Channel 1 to display output W1 of the AWG generator. The Single ended input of scope channel 2 (2+) is used to measure alternately the gate and drain voltage of M<​sub>​1</​sub>​.+The waveform generator 1 should be configured for a 1 KHz triangle wave with 4 volt amplitude ​peak-to-peak ​and 2V offset. Connect scope Channel 1 to display output W1 of the AWG generator. The Single ended input of scope channel 2 (2+) is used to measure alternately the gate and drain voltage of M<​sub>​1</​sub>​.
  
 ===== Procedure: ===== ===== Procedure: =====
university/courses/electronics/electronics-lab-7m.txt · Last modified: 25 Jun 2020 22:07 (external edit)