Wiki

Differences

This shows you the differences between two versions of the page.

Link to this comparison view

Both sides previous revision Previous revision
university:courses:electronics:electronics-lab-7 [12 Jul 2019 13:23]
Pop Andreea [Activity 7. Zero gain amplifier (BJT)]
university:courses:electronics:electronics-lab-7 [23 Aug 2019 12:52]
Antoniu Miclaus
Line 25: Line 25:
 ===== Hardware Setup: ===== ===== Hardware Setup: =====
  
-The waveform generator 1 should be configured for a 1 KHz triangle wave with 3 volt amplitude and 1.5V offset. Connect scope Channel 1 to display output W1 of the AWG generator. The Single ended input of scope channel 2 (2+) is used to measure alternately the base and collector voltage of Q<​sub>​1</​sub>​.+The waveform generator 1 should be configured for a 1 KHz triangle wave with 3 volt amplitude ​peak-to-peak ​and 1.5V offset. Connect scope Channel 1 to display output W1 of the AWG generator. The Single ended input of scope channel 2 (2+) is used to measure alternately the base and collector voltage of Q<​sub>​1</​sub>​.
  
 {{:​university:​courses:​electronics:​zero_gain-bb.png|}} {{:​university:​courses:​electronics:​zero_gain-bb.png|}}
Line 85: Line 85:
  
  
-The waveform generator should be configured for a 1 KHz triangle wave with 3 volt amplitude and 1.5V offset. Both scope channels can be set to 200mV per division.+The waveform generator should be configured for a 1 KHz triangle wave with 3 volt amplitude ​peak-to-peak ​and 1.5V offset. Both scope channels can be set to 200mV per division.
  
 ===== Procedure: ===== ===== Procedure: =====
Line 124: Line 124:
 <WRAP centeralign>​ Figure 12 V<​sub>​BE</​sub>​ Multiplier Breadboard circuit </​WRAP>​ <WRAP centeralign>​ Figure 12 V<​sub>​BE</​sub>​ Multiplier Breadboard circuit </​WRAP>​
  
-The waveform generator should be configured for a 1KHz triangle wave with 3 volt amplitude and 1.5V offset. Both scope channels can be set to 200mV per division.+The waveform generator should be configured for a 1KHz triangle wave with 3 volt amplitude ​peak-to-peak ​and 1.5V offset. Both scope channels can be set to 200mV per division.
  
 ===== Procedure: ===== ===== Procedure: =====
Line 173: Line 173:
 <WRAP centeralign>​ Figure 18 Version 3 of V<​sub>​BE</​sub>​ multiplier Breadboard Circuit</​WRAP>​ <WRAP centeralign>​ Figure 18 Version 3 of V<​sub>​BE</​sub>​ multiplier Breadboard Circuit</​WRAP>​
  
-The waveform generator should be configured for a 1KHz triangle wave with 3 volt amplitude and 1.5V offset. Both scope channels can be set to 200mV per division.+The waveform generator should be configured for a 1KHz triangle wave with 3 volt amplitude ​peak-to-peak ​and 1.5V offset. Both scope channels can be set to 200mV per division.
  
 ===== Procedure: ===== ===== Procedure: =====
university/courses/electronics/electronics-lab-7.txt · Last modified: 25 Jun 2020 22:07 (external edit)