Wiki

Differences

This shows you the differences between two versions of the page.

Link to this comparison view

Both sides previous revision Previous revision
university:courses:electronics:electronics-lab-27 [05 Mar 2019 12:36]
amiclaus [Questions:]
university:courses:electronics:electronics-lab-27 [23 Aug 2019 14:03] (current)
amiclaus
Line 57: Line 57:
 <WRAP centeralign>​ Figure 6 TTL Inverter Breadboard Circuit</​WRAP>​ <WRAP centeralign>​ Figure 6 TTL Inverter Breadboard Circuit</​WRAP>​
 ==== Procedure: ==== ==== Procedure: ====
-Configure waveform generators, W1, with 100 Hz triangle wave with 0 V offset and 6 V amplitude values. Use the oscilloscope in the x-y mode to observe the voltage-transfer curve of the circuit.+Configure waveform generators, W1, with 100 Hz triangle wave with 0 V offset and 6 V amplitude ​peak-to-peak peak-to-peak ​values. Use the oscilloscope in the x-y mode to observe the voltage-transfer curve of the circuit.
 {{ :​university:​courses:​electronics:​a27_f7.png?​500 |}} {{ :​university:​courses:​electronics:​a27_f7.png?​500 |}}
  
Line 74: Line 74:
 <WRAP centeralign>​ Figure 9 TTL two input NAND Gate Breadboard Circuit </​WRAP>​ <WRAP centeralign>​ Figure 9 TTL two input NAND Gate Breadboard Circuit </​WRAP>​
 ==== Procedure: ==== ==== Procedure: ====
-Configure waveform generators, W1, with 100 Hz triangle wave with 0 V offset and 6 V amplitude values and W2, 100 Hz triangle wave with 0 V offset and 6 V amplitude values and 90° phase. Use the oscilloscope to observe the output of the circuit, CH2.+Configure waveform generators, W1, with 100 Hz triangle wave with 0 V offset and 6 V amplitude ​peak-to-peak ​values and W2, 100 Hz triangle wave with 0 V offset and 6 V amplitude ​peak-to-peak ​values and 90° phase. Use the oscilloscope to observe the output of the circuit, CH2.
 {{ :​university:​courses:​electronics:​a27_f10.png?​550 |}} {{ :​university:​courses:​electronics:​a27_f10.png?​550 |}}
  
university/courses/electronics/electronics-lab-27.txt · Last modified: 23 Aug 2019 14:03 by amiclaus