Wiki

Differences

This shows you the differences between two versions of the page.

Link to this comparison view

Both sides previous revision Previous revision
university:courses:electronics:electronics-lab-21 [12 Jul 2019 14:01]
andreeapop
university:courses:electronics:electronics-lab-21 [23 Aug 2019 13:58] (current)
amiclaus
Line 40: Line 40:
 ===== Hardware Setup: ===== ===== Hardware Setup: =====
  
-Configure the waveform generator for a 1 KHz triangle wave with 4V amplitude and 2.5V offset. Both scope channels should be set to 1V/Div.+Configure the waveform generator for a 1 KHz triangle wave with 4V amplitude ​peak-to-peak ​and 2.5V offset. Both scope channels should be set to 1V/Div.
  
 ===== Procedure: ===== ===== Procedure: =====
Line 56: Line 56:
 ===== Hardware Setup: ===== ===== Hardware Setup: =====
  
-Configure the Network (Bode) analyzer for 2 log decades, end frequency of 100 KHz, a max gain of 2X, run time of 10 sec, offset of 0 V and an amplitude of 2 V. Run a single sweep and save the data to a file.+Configure the Network (Bode) analyzer for 2 log decades, end frequency of 100 KHz, a max gain of 2X, run time of 10 sec, offset of 0 V and an amplitude of 2 V peak-to-peak. Run a single sweep and save the data to a file.
  
 =====Question:​ ===== =====Question:​ =====
university/courses/electronics/electronics-lab-21.txt · Last modified: 23 Aug 2019 13:58 by amiclaus