Wiki

Differences

This shows you the differences between two versions of the page.

Link to this comparison view

Both sides previous revision Previous revision
Last revision Both sides next revision
university:courses:electronics:electronics-lab-21 [23 Mar 2017 16:34]
dmercer [Directions:]
university:courses:electronics:electronics-lab-21 [24 Jul 2017 16:08]
amiclaus change amplitude value to peak-peak
Line 40: Line 40:
 ===== Hardware Setup: ===== ===== Hardware Setup: =====
  
-Configure the waveform generator for a 1 KHz triangle wave with 2V amplitude and 2.5V offset. Both scope channels should be set to 1V/Div.+Configure the waveform generator for a 1 KHz triangle wave with 4V amplitude and 2.5V offset. Both scope channels should be set to 1V/Div.
  
 ===== Procedure: ===== ===== Procedure: =====
Line 56: Line 56:
 ===== Hardware Setup: ===== ===== Hardware Setup: =====
  
-Configure the Network (Bode) analyzer for 2 log decades, end frequency of 100 KHz, a max gain of 2X, run time of 10 sec, offset of 0 V and an amplitude of V. Run a single sweep and save the data to a file.+Configure the Network (Bode) analyzer for 2 log decades, end frequency of 100 KHz, a max gain of 2X, run time of 10 sec, offset of 0 V and an amplitude of V. Run a single sweep and save the data to a file.
  
 =====Question:​ ===== =====Question:​ =====
university/courses/electronics/electronics-lab-21.txt · Last modified: 12 Jul 2019 14:01 by andreeapop