Wiki

Differences

This shows you the differences between two versions of the page.

Link to this comparison view

Next revision Both sides next revision
university:courses:electronics:electronics-lab-14 [15 Sep 2013 15:30]
Doug Mercer created
university:courses:electronics:electronics-lab-14 [23 Mar 2017 16:31]
Doug Mercer [Materials:]
Line 16: Line 16:
  
 =====Materials:​===== =====Materials:​=====
- +ADALM2000 Active Learning Module\\
-Analog Discovery Lab hardware\\+
 Solder-less breadboard\\ Solder-less breadboard\\
 Jumper wires\\ Jumper wires\\
-9 - 20KΩ Resistors\\ +9 - 20 KΩ Resistors\\ 
-9 - 10KΩ Resistors\\+9 - 10 KΩ Resistors\\
 1 - OP27 amplifier 1 - OP27 amplifier
  
university/courses/electronics/electronics-lab-14.txt · Last modified: 25 Jun 2020 22:07 (external edit)