This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revision | Next revisionBoth sides next revision | ||
university:courses:electronics:electronics-lab-13 [12 Jul 2019 13:40] – Pop Andreea | university:courses:electronics:electronics-lab-13 [23 Aug 2019 13:15] – Antoniu Miclaus | ||
---|---|---|---|
Line 43: | Line 43: | ||
===== Procedure: ===== | ===== Procedure: ===== | ||
- | Configure waveform generator for a 1 KHz sine wave with an amplitude of 400 mV and zero offset. Using scope channel 1 to observe the input at W1 and scope channel 2 to observe the output of the amplifier at R< | + | Configure waveform generator for a 1 KHz sine wave with an amplitude of 400 mV peak-to-peak |
{{ : | {{ : | ||
Line 98: | Line 98: | ||
===== Procedure: ===== | ===== Procedure: ===== | ||
- | Configure AWG1 for a 1 KHz sine wave with an amplitude of 2 V and zero offset. Using scope channel 1 to observe the input at W1 and scope channel 2 to observe the output of the amplifier, record the input to output amplitude and phase relationship. | + | Configure AWG1 for a 1 KHz sine wave with an amplitude of 2 V peak-to-peak |
{{ : | {{ : | ||