This shows you the differences between two versions of the page.
Next revision | Previous revisionNext revisionBoth sides next revision | ||
university:courses:electronics:electronics-lab-10 [28 Oct 2012 19:48] – created Doug Mercer | university:courses:electronics:electronics-lab-10 [23 Aug 2019 13:05] – Antoniu Miclaus | ||
---|---|---|---|
Line 1: | Line 1: | ||
- | ====== Activity | + | ====== Activity: Shunt regulator ====== |
===== Objective: ===== | ===== Objective: ===== | ||
Line 6: | Line 6: | ||
===== Materials: ===== | ===== Materials: ===== | ||
- | Analog Discovery Lab hardware\\ | + | ADALM2000 Active Learning Module\\ |
Solder-less breadboard\\ | Solder-less breadboard\\ | ||
Jumper wires\\ | Jumper wires\\ | ||
Line 25: | Line 25: | ||
===== Hardware Setup: ===== | ===== Hardware Setup: ===== | ||
- | Waveform generator W1 should be configured for a 1 KHz triangle wave with 2 volt amplitude and 2V offset. The Single ended input of scope channel 2 (2+) is used to measure the regulated output voltage at the collector of Q< | + | {{: |
+ | |||
+ | <WRAP centeralign> | ||
+ | |||
+ | Waveform generator W1 should be configured for a 1 KHz triangle wave with 4 volt amplitude | ||
===== Procedure: ===== | ===== Procedure: ===== | ||
The regulated output voltage should be observed as the variable resistor R< | The regulated output voltage should be observed as the variable resistor R< | ||
+ | |||
+ | <WRAP centeralign> | ||
+ | |||
+ | <WRAP centeralign> | ||
{{ : | {{ : | ||
- | <WRAP centeralign> | + | <WRAP centeralign> |
=====Questions: | =====Questions: | ||
Line 48: | Line 56: | ||
All the emitters can be tired to ground ( pins 3,7,10,13 ). Devices Q< | All the emitters can be tired to ground ( pins 3,7,10,13 ). Devices Q< | ||
+ | |||
+ | <WRAP round download> | ||
+ | **Resources: | ||
+ | * Fritzing files: [[ https:// | ||
+ | * LTSpice files: [[ https:// | ||
+ | </ | ||
+ | |||
+ | **Return to Lab Activity [[university: | ||