Wiki

Differences

This shows you the differences between two versions of the page.

Link to this comparison view

Both sides previous revision Previous revision
university:courses:electronics:comms-lab-pulse-osc [05 Mar 2019 12:56]
amiclaus [Questions:]
university:courses:electronics:comms-lab-pulse-osc [23 Aug 2019 15:16] (current)
amiclaus
Line 43: Line 43:
 =====Hardware Setup:===== =====Hardware Setup:=====
  
-Setup AWG1 as a square wave with 1.4V amplitude and zero offset. Set the frequency to 50 KHz and the duty cycle to 50% ( square wave high for 50% of the period ). Set both scope inputs to 500 mV/div and the time base to 2 uSec/div. Set the trigger on the falling edge of channel 1.+Setup AWG1 as a square wave with 1.4V amplitude ​peak-to-peak ​and zero offset. Set the frequency to 50 KHz and the duty cycle to 50% ( square wave high for 50% of the period ). Set both scope inputs to 500 mV/div and the time base to 2 uSec/div. Set the trigger on the falling edge of channel 1.
  
 {{ :​university:​courses:​electronics:​apulse_bb.png?​ |}} {{ :​university:​courses:​electronics:​apulse_bb.png?​ |}}
university/courses/electronics/comms-lab-pulse-osc.txt · Last modified: 23 Aug 2019 15:16 by amiclaus