This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revision | Last revisionBoth sides next revision | ||
university:courses:electronics:comms-lab-pulse-osc [05 Mar 2019 12:56] – [Questions:] Antoniu Miclaus | university:courses:electronics:comms-lab-pulse-osc [23 Aug 2019 15:16] – Antoniu Miclaus | ||
---|---|---|---|
Line 43: | Line 43: | ||
=====Hardware Setup:===== | =====Hardware Setup:===== | ||
- | Setup AWG1 as a square wave with 1.4V amplitude and zero offset. Set the frequency to 50 KHz and the duty cycle to 50% ( square wave high for 50% of the period ). Set both scope inputs to 500 mV/div and the time base to 2 uSec/div. Set the trigger on the falling edge of channel 1. | + | Setup AWG1 as a square wave with 1.4V amplitude |
{{ : | {{ : |