This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revisionNext revision | Previous revision | ||
university:courses:alm1k:intro:basic-logic-gates-1 [19 Jul 2020 18:59] – [Materials:] Doug Mercer | university:courses:alm1k:intro:basic-logic-gates-1 [03 Nov 2021 20:39] (current) – [Activity: Basic Logic Gates] Doug Mercer | ||
---|---|---|---|
Line 1: | Line 1: | ||
- | ======Activity: | + | ======Activity: |
=====Objective: | =====Objective: | ||
Line 99: | Line 99: | ||
For the activity, find the corresponding IC chips and wire the circuit shown in the following diagrams (figures 10-12) one at a time on your breadboard. The logic gates you need to use are 74HC04 Hex inverter, 74HC08 Quad AND gate, and 74HC32 74HC32 Quad OR gate. The IC package contains 4 individual gates, wire one gate at a time and test the functionality. | For the activity, find the corresponding IC chips and wire the circuit shown in the following diagrams (figures 10-12) one at a time on your breadboard. The logic gates you need to use are 74HC04 Hex inverter, 74HC08 Quad AND gate, and 74HC32 74HC32 Quad OR gate. The IC package contains 4 individual gates, wire one gate at a time and test the functionality. | ||
- | Remember to connect the + 5 V power supply to the IC power V< | + | Remember to connect the + 5 V power supply to the IC power V< |
====Configuring the software==== | ====Configuring the software==== |