This shows you the differences between two versions of the page.
Next revision | Previous revision | ||
university:courses:alm1k:alm-lab-28 [06 Sep 2019 16:49] Brandon Bushey moved to correct folder |
university:courses:alm1k:alm-lab-28 [17 Jan 2021 19:46] (current) Doug Mercer [Making a SPDT Analog Switch with the CD4007 transistor array] |
||
---|---|---|---|
Line 138: | Line 138: | ||
=====Making a SPDT Analog Switch with the CD4007 transistor array===== | =====Making a SPDT Analog Switch with the CD4007 transistor array===== | ||
- | In addition to an analog SPDT switch this configuration is often called a pass gate or 2 into 1 MUX (multiplexer). The configuration is shown in figure 11. | + | In addition to an analog SPDT switch this configuration is often called a pass or transmission gate or 2 into 1 MUX (multiplexer). The configuration is shown in figure 11. |
{{ :university:courses:alm1ks:alm_labcmg_f11a.png?600 |}} | {{ :university:courses:alm1ks:alm_labcmg_f11a.png?600 |}} | ||
Line 148: | Line 148: | ||
**For Further Reading:** | **For Further Reading:** | ||
- | CMOS Logic: http://en.wikipedia.org/wiki/CMOS\\ | + | {{ :university:courses:4000_series_article.pdf|4000 Series Logic and Analog Circuitry}}\\ |
- | Noise Margin: http://en.wikipedia.org/wiki/Noise_margin]\\ | + | [[wp>CMOS|CMOS Logic]]\\ |
- | Propagation Delay: http://en.wikipedia.org/wiki/Propagation_delay\\ | + | [[wp>Noise_margin|Noise Margin]]\\ |
- | Rise / Fall time: http://en.wikipedia.org/wiki/Rise_time http://en.wikipedia.org/wiki/Fall_time\\ | + | [[wp>Propagation_delay|Propagation Delay]]\\ |
- | Schmitt Trigger: http://en.wikipedia.org/wiki/Schmitt_trigger | + | [[wp>Rise_time|Rise]] / [[wp>Fall_time|Fall time]]\\ |
+ | [[wp>Schmitt_trigger|Schmitt Trigger]]\\ | ||
+ | [[wp>Transmission_gate|Transmission gate]] | ||
**Return to Lab Activity [[university:courses:alm1k:alm-labs-list|Table of Contents]]** | **Return to Lab Activity [[university:courses:alm1k:alm-labs-list|Table of Contents]]** | ||