This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revision | Next revisionBoth sides next revision | ||
resources:tools-software:uc-drivers:renesas:ad7799 [01 Jun 2012 12:32] – Added the "More Information" section Dragos Bogdan | resources:tools-software:uc-drivers:renesas:ad7799 [09 Oct 2012 10:51] – Replaced the Overview Section. Dragos Bogdan | ||
---|---|---|---|
Line 10: | Line 10: | ||
===== Overview ===== | ===== Overview ===== | ||
+ | The [[adi> | ||
+ | |||
+ | On-chip features include a low-side power switch, reference detect, programmable digital output pins, burnout currents, and an internal clock oscillator. The output data rate from the part is software-programmable and can be varied from 4.17 Hz to 470 Hz. | ||
+ | |||
+ | The part operates with a power supply from 2.7 V to 5.25 V. The [[adi> | ||
+ | |||
+ | == Applications == | ||
+ | * Weigh scales | ||
+ | * Pressure measurement | ||
+ | * Strain gauge transducers | ||
+ | * Gas analysis | ||
+ | * Industrial process control | ||
+ | * Instrumentation | ||
+ | * Portable instrumentation | ||
+ | * Blood analysis | ||
+ | * Smart transmitters | ||
+ | * Liquid/gas chromotography 6-digit DVM | ||
+ | |||
+ | {{ : | ||
+ | |||
The goal of this project (Microcontroller No-OS) is to be able to provide reference projects for lower end processors, which can't run Linux, or aren't running a specific operating system, to help those customers using microcontrollers with ADI parts. Here you can find a generic driver which can be used as a base for any microcontroller platform and also specific drivers for Renesas platforms. | The goal of this project (Microcontroller No-OS) is to be able to provide reference projects for lower end processors, which can't run Linux, or aren't running a specific operating system, to help those customers using microcontrollers with ADI parts. Here you can find a generic driver which can be used as a base for any microcontroller platform and also specific drivers for Renesas platforms. | ||