Wiki

Differences

This shows you the differences between two versions of the page.

Link to this comparison view

Both sides previous revisionPrevious revision
resources:tools-software:uc-drivers:max31855 [27 Sep 2022 17:22] – fix backlink, moved no-os:overview to no-os Darius Bresources:tools-software:uc-drivers:max31855 [07 Aug 2023 05:31] (current) Ciprian Regus
Line 24: Line 24:
 ===== MAX31855 ADI No-OS Driver ===== ===== MAX31855 ADI No-OS Driver =====
  
-The source code for ADXL355 driver can be found here: +The source code for the MAX31855 driver can be found here: 
 <WRAP round download 50%> <WRAP round download 50%>
   * {{https://github.com/analogdevicesinc/no-OS/blob/master/drivers/temperature/max31855/max31855.h|Header file of MAX31855 Driver}}   * {{https://github.com/analogdevicesinc/no-OS/blob/master/drivers/temperature/max31855/max31855.h|Header file of MAX31855 Driver}}
Line 100: Line 100:
 ===== MAX31855 IIO No-OS driver ===== ===== MAX31855 IIO No-OS driver =====
 The MAX31855 IIO driver comes on top of MAX31855 driver and offers support for interfacing IIO clients through IIO lib. The MAX31855 IIO driver comes on top of MAX31855 driver and offers support for interfacing IIO clients through IIO lib.
-==== ADXL355 IIO Driver Source Code ====+==== MAX31855 IIO Driver Source Code ====
 The source code for MAX31855 driver can be found here:  The source code for MAX31855 driver can be found here: 
 <WRAP round download 50%> <WRAP round download 50%>
resources/tools-software/uc-drivers/max31855.txt · Last modified: 07 Aug 2023 05:31 by Ciprian Regus