Differences
This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revisionNext revision | Previous revision |
resources:tools-software:uc-drivers:adgs5412 [28 Mar 2018 13:12] – [Supported Devices] Stephen Nugent | resources:tools-software:uc-drivers:adgs5412 [02 Jun 2020 17:08] (current) – [Supported Devices] Stephen Nugent |
---|
* [[adi>ADGS1208]] | * [[adi>ADGS1208]] |
* [[adi>ADGS1209]] | * [[adi>ADGS1209]] |
| * [[adi>ADGS1408]] |
| * [[adi>ADGS1409]] |
| * [[adi>ADGS1414D]] |
===== Overview ===== | ===== Overview ===== |
The [[adi>ADGS5412]] contains four independent single-pole/single-throw (SPST) switches. An SPI interface controls the switches. The SPI interface has robust error detection features. These are CRC error detection, Invalid Read/Write Address detection and SCLK count error detection. | The [[adi>ADGS5412]] contains four independent single-pole/single-throw (SPST) switches. An SPI interface controls the switches. The SPI interface has robust error detection features. These are CRC error detection, Invalid Read/Write Address detection and SCLK count error detection. |
===== Downloads ===== | ===== Downloads ===== |
<WRAP round download 50%> | <WRAP round download 50%> |
* {{https://github.com/analogdevicesinc/no-OS/blob/master/drivers/adgs5412/adgs5412.c|Implementation of ADGS5412 Driver.}} | * {{https://github.com/analogdevicesinc/no-OS/blob/master/drivers/mux/adgs5412/adgs5412.c|Implementation of ADGS5412 Driver.}} |
* {{https://github.com/analogdevicesinc/no-OS/blob/master/drivers/adgs5412/adgs5412.h|Header file of ADGS5412 Driver.}} | * {{https://github.com/analogdevicesinc/no-OS/blob/master/drivers/mux/adgs5412/adgs5412.h|Header file of ADGS5412 Driver.}} |
</WRAP> | </WRAP> |