This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revisionNext revision | Previous revisionLast revisionBoth sides next revision | ||
resources:tools-software:uc-drivers:ad717x [22 Jul 2019 10:19] – Update no-OS driver link Andrei Drimbarean | resources:tools-software:uc-drivers:ad717x [02 Oct 2020 12:21] – [Evaluation Boards] Andrei Drimbarean | ||
---|---|---|---|
Line 16: | Line 16: | ||
* [[adi> | * [[adi> | ||
* [[adi> | * [[adi> | ||
+ | * [[adi> | ||
+ | * [[adi> | ||
The inputs to the ADC can be configured as fully differential or pseudo differential inputs depending on the product chosen, this can be done via the integrated crosspoint multiplexer. An integrated precision, 2.5 V, low drift (2ppm/°C), band gap internal reference (with an output reference buffer) adds functionality and reduces the external component count. | The inputs to the ADC can be configured as fully differential or pseudo differential inputs depending on the product chosen, this can be done via the integrated crosspoint multiplexer. An integrated precision, 2.5 V, low drift (2ppm/°C), band gap internal reference (with an output reference buffer) adds functionality and reduces the external component count. | ||
Line 24: | Line 26: | ||
The specified operating temperature range is −40°C to +105°C. | The specified operating temperature range is −40°C to +105°C. | ||
- | The [[adi> | + | The [[adi> |
The AD4111 also has the unique feature of open wire detection on the voltage inputs (patent pending) for system level diagnostics using a single 5 V or 3.3 V power supply. It is housed in a 40-lead, 6 mm × 6 mm LFCSP package. | The AD4111 also has the unique feature of open wire detection on the voltage inputs (patent pending) for system level diagnostics using a single 5 V or 3.3 V power supply. It is housed in a 40-lead, 6 mm × 6 mm LFCSP package. | ||
Line 45: | Line 47: | ||
* [[adi> | * [[adi> | ||
* [[adi> | * [[adi> | ||
+ | * [[adi> | ||
+ | * [[adi> | ||