This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revisionNext revision | Previous revisionNext revisionBoth sides next revision | ||
resources:tools-software:uc-drivers:ad717x [13 Sep 2018 08:31] – Add link to part page Andrei Drimbarean | resources:tools-software:uc-drivers:ad717x [30 Jan 2019 14:26] – [AD717X Family Driver Description] Andrei Drimbarean | ||
---|---|---|---|
Line 15: | Line 15: | ||
* [[adi> | * [[adi> | ||
* [[adi> | * [[adi> | ||
+ | * [[adi> | ||
The inputs to the ADC can be configured as fully differential or pseudo differential inputs depending on the product chosen, this can be done via the integrated crosspoint multiplexer. An integrated precision, 2.5 V, low drift (2ppm/°C), band gap internal reference (with an output reference buffer) adds functionality and reduces the external component count. | The inputs to the ADC can be configured as fully differential or pseudo differential inputs depending on the product chosen, this can be done via the integrated crosspoint multiplexer. An integrated precision, 2.5 V, low drift (2ppm/°C), band gap internal reference (with an output reference buffer) adds functionality and reduces the external component count. | ||
Line 23: | Line 24: | ||
The specified operating temperature range is −40°C to +105°C. | The specified operating temperature range is −40°C to +105°C. | ||
- | The [[adi> | + | The [[adi> |
The AD4111 also has the unique feature of open wire detection on the voltage inputs (patent pending) for system level diagnostics using a single 5 V or 3.3 V power supply. It is housed in a 40-lead, 6 mm × 6 mm LFCSP package. | The AD4111 also has the unique feature of open wire detection on the voltage inputs (patent pending) for system level diagnostics using a single 5 V or 3.3 V power supply. It is housed in a 40-lead, 6 mm × 6 mm LFCSP package. | ||
Line 33: | Line 34: | ||
===== Supported Devices ===== | ===== Supported Devices ===== | ||
- | Entire [[# | + | Entire [[# |
===== Evaluation Boards ===== | ===== Evaluation Boards ===== | ||
Line 43: | Line 44: | ||
* [[adi> | * [[adi> | ||
* [[adi> | * [[adi> | ||
+ | * [[adi> | ||
Line 65: | Line 67: | ||
* AD7176_2_regs.h | * AD7176_2_regs.h | ||
* AD7177_2_regs.h | * AD7177_2_regs.h | ||
- | * AD4111_regs.h | + | * AD411x_regs.h |
Each header declares an array of all register of the device that the header describes. | Each header declares an array of all register of the device that the header describes. | ||