Wiki

Differences

This shows you the differences between two versions of the page.

Link to this comparison view

Both sides previous revisionPrevious revision
resources:tools-software:uc-drivers:ad717x [02 Oct 2020 12:21] – [Evaluation Boards] Andrei Drimbareanresources:tools-software:uc-drivers:ad717x [25 Feb 2022 15:58] (current) – add ad4116 mention Andrei Drimbarean
Line 18: Line 18:
   * [[adi>AD4114]]   * [[adi>AD4114]]
   * [[adi>AD4115]]   * [[adi>AD4115]]
 +  * [[adi>AD4116]]
  
 The inputs to the ADC can be configured as fully differential or pseudo differential inputs depending on the product chosen, this can be done via the integrated crosspoint multiplexer. An integrated precision, 2.5 V, low drift (2ppm/°C), band gap internal reference (with an output reference buffer) adds functionality and reduces the external component count. The inputs to the ADC can be configured as fully differential or pseudo differential inputs depending on the product chosen, this can be done via the integrated crosspoint multiplexer. An integrated precision, 2.5 V, low drift (2ppm/°C), band gap internal reference (with an output reference buffer) adds functionality and reduces the external component count.
Line 26: Line 27:
 The specified operating temperature range is −40°C to +105°C. The specified operating temperature range is −40°C to +105°C.
  
-The [[adi>AD4111]], [[adi>AD4112]], [[adi>AD4114]] and [[adi>AD4115]] are low power, low noise, 24-bit, sigma delta (Σ-Δ) analog-to-digital converters (ADC) that integrate analog front ends (AFE) for fully differential or single-ended rail-to-rail, buffered bipolar, ±10 V voltage inputs, and 0 mA to 20 mA current inputs. They also integrate key analog and digital signal conditioning blocks to configure eight individual setups for each analog input channel in use. The AD4111 and AD4112 feature a maximum channel scan rate of 6.2 kSPS (161 μs) for fully settled data.+The [[adi>AD4111]], [[adi>AD4112]], [[adi>AD4114]][[adi>AD4115]] and [[adi>AD4116]] are low power, low noise, 24-bit, sigma delta (Σ-Δ) analog-to-digital converters (ADC) that integrate analog front ends (AFE) for fully differential or single-ended rail-to-rail, buffered bipolar, ±10 V voltage inputs, and 0 mA to 20 mA current inputs. They also integrate key analog and digital signal conditioning blocks to configure eight individual setups for each analog input channel in use. The AD4111 and AD4112 feature a maximum channel scan rate of 6.2 kSPS (161 μs) for fully settled data.
  
-The AD4111 also has the unique feature of open wire detection on the voltage inputs (patent pending) for system level diagnostics using a single 5 V or 3.3 V power supply. It is housed in a 40-lead, 6 mm × 6 mm LFCSP package.+The AD411x family also has the unique feature of open wire detection on the voltage inputs (patent pending) for system level diagnostics using a single 5 V or 3.3 V power supply. It is housed in a 40-lead, 6 mm × 6 mm LFCSP package.
 ==== Applications ==== ==== Applications ====
   * Process control : PLC/DCS modules   * Process control : PLC/DCS modules
Line 49: Line 50:
   * [[adi>EVAL-AD4114]]   * [[adi>EVAL-AD4114]]
   * [[adi>EVAL-AD4115]]   * [[adi>EVAL-AD4115]]
 +  * [[adi>EVAL-AD4116]]
  
  
resources/tools-software/uc-drivers/ad717x.txt · Last modified: 25 Feb 2022 15:58 by Andrei Drimbarean