Wiki

Differences

This shows you the differences between two versions of the page.

Link to this comparison view

Both sides previous revision Previous revision
Next revision
Previous revision
resources:tools-software:uc-drivers:ad5676 [29 Jan 2020 12:14]
Mircea Caprioru
resources:tools-software:uc-drivers:ad5676 [19 Feb 2020 15:14]
Mircea Caprioru [Types Declarations]
Line 4: Line 4:
   * [[adi>​AD5671R]]   * [[adi>​AD5671R]]
   * [[adi>​AD5672R]]   * [[adi>​AD5672R]]
 +  * [[adi>​AD5673R]]
   * [[adi>​AD5674R]]   * [[adi>​AD5674R]]
   * [[adi>​AD5675]]   * [[adi>​AD5675]]
Line 9: Line 10:
   * [[adi>​AD5676]]   * [[adi>​AD5676]]
   * [[adi>​AD5676R]]   * [[adi>​AD5676R]]
 +  * [[adi>​AD5677R]]
   * [[adi>​AD5679R]]   * [[adi>​AD5679R]]
   * [[adi>​AD5684]]   * [[adi>​AD5684]]
Line 29: Line 31:
  
 ===== Overview ===== ===== Overview =====
-The [[adi>​AD5674R]],​ [[adi>​AD5676]],​ [[adi>​AD5676R]],​ [[adi>​AD5675]],​ [[adi>​AD5675R]],​ [[adi>​AD5679R]],​[[adi>​AD5686]],​ [[adi>​AD5686R]],​ [[adi>​AD5696]],​ [[adi>​AD5696R]] / [[adi>​AD5685R]],​ [[adi>​AD5695R]] / [[adi>​AD5672R]],​ [[adi>​AD5671R]],​ [[adi>​AD5684]],​ [[adi>​AD5684R]],​ [[adi>​AD5694]],​ [[adi>​AD5694R]],​ [[adi>​AD5681R]],​ [[adi>​AD5682R]],​ [[adi>​AD5683R]],​ [[adi>​AD5683]],​ [[adi>​AD5691R]],​ [[adi>​AD5692R]],​ [[adi>​AD5693R]],​ [[adi>​AD5693]] ​ are low power, single-channel/​octal/​quad,​ 16-/​14-/​12-bit, ​ buffered voltage output digital-to-analog converter (DAC). All devices operate from a single 2.7 V to 5.5 V supply and are guaranteed monotonic by design. ​+The [[adi>​AD5673R]], ​[[adi>​AD5674R]],​ [[adi>​AD5676]],​ [[adi>​AD5676R]],​ [[adi>​AD5675]],​ [[adi>​AD5675R]], [[adi>​AD5677R]], [[adi>​AD5679R]],​[[adi>​AD5686]],​ [[adi>​AD5686R]],​ [[adi>​AD5696]],​ [[adi>​AD5696R]] / [[adi>​AD5685R]],​ [[adi>​AD5695R]] / [[adi>​AD5672R]],​ [[adi>​AD5671R]],​ [[adi>​AD5684]],​ [[adi>​AD5684R]],​ [[adi>​AD5694]],​ [[adi>​AD5694R]],​ [[adi>​AD5681R]],​ [[adi>​AD5682R]],​ [[adi>​AD5683R]],​ [[adi>​AD5683]],​ [[adi>​AD5691R]],​ [[adi>​AD5692R]],​ [[adi>​AD5693R]],​ [[adi>​AD5693]] ​ are low power, single-channel/​octal/​quad,​ 16-/​14-/​12-bit, ​ buffered voltage output digital-to-analog converter (DAC). All devices operate from a single 2.7 V to 5.5 V supply and are guaranteed monotonic by design. ​
  
-The [[adi>​AD5674R]],​ [[adi>​AD5676]],​ [[adi>​AD5676R]],​ [[adi>​AD5675]],​ [[adi>​AD5675R]],​ [[adi>​AD5679R]],​[[adi>​AD5686]],​ [[adi>​AD5686R]],​ [[adi>​AD5696]],​ [[adi>​AD5696R]] / [[adi>​AD5685R]],​ [[adi>​AD5695R]] / [[adi>​AD5672R]],​ [[adi>​AD5671R]],​ [[adi>​AD5684]],​ [[adi>​AD5684R]],​ [[adi>​AD5694]],​ [[adi>​AD5694R]] include a gain select pin giving a full-scale output of 2.5 V (gain = 1) or 5 V (gain = 2).+The [[adi>​AD5673R]], ​[[adi>​AD5674R]],​ [[adi>​AD5676]],​ [[adi>​AD5676R]],​ [[adi>​AD5675]],​ [[adi>​AD5675R]], [[adi>​AD5677R]], [[adi>​AD5679R]],​[[adi>​AD5686]],​ [[adi>​AD5686R]],​ [[adi>​AD5696]],​ [[adi>​AD5696R]] / [[adi>​AD5685R]],​ [[adi>​AD5695R]] / [[adi>​AD5672R]],​ [[adi>​AD5671R]],​ [[adi>​AD5684]],​ [[adi>​AD5684R]],​ [[adi>​AD5694]],​ [[adi>​AD5694R]] include a gain select pin giving a full-scale output of 2.5 V (gain = 1) or 5 V (gain = 2).
  
-The [[adi>​AD5674R]],​ [[adi>​AD5676]],​ [[adi>​AD5676R]],​ [[adi>​AD5675]],​ [[adi>​AD5675R]],​ [[adi>​AD5672R]],​ [[adi>​AD5671R]], ​ [[adi>​AD5679R]],​ [[adi>​AD5686]],​ [[adi>​AD5686R]], ​ [[adi>​AD5685R]],​ [[adi>​AD5684]],​ [[adi>​AD5684R]],​ [[adi>​AD5695R]],​ [[adi>​AD5694]],​ [[adi>​AD5694R]],​ [[adi>​AD5696]],​ [[adi>​AD5696R]],​[[adi>​AD5681R]],​ [[adi>​AD5682R]],​ [[adi>​AD5683R]],​ [[adi>​AD5683]],​ [[adi>​AD5691R]],​ [[adi>​AD5692R]],​ [[adi>​AD5693R]],​ [[adi>​AD5693]] also incorporates a power-on reset circuit and a RSTSEL pin that ensures that the DAC outputs power up to zero scale or midscale and remain there until a valid write takes place. Each device contains a per channel power-down feature that reduces the current consumption of the device to 2 µA/2.5 µA / 4 µA while in power-down mode.+The [[adi>​AD5673R]], ​[[adi>​AD5674R]],​ [[adi>​AD5676]],​ [[adi>​AD5676R]],​ [[adi>​AD5675]],​ [[adi>​AD5675R]],​ [[adi>​AD5672R]],​ [[adi>​AD5671R]],​[[adi>​AD5677R]], ​[[adi>​AD5679R]],​ [[adi>​AD5686]],​ [[adi>​AD5686R]], ​ [[adi>​AD5685R]],​ [[adi>​AD5684]],​ [[adi>​AD5684R]],​ [[adi>​AD5695R]],​ [[adi>​AD5694]],​ [[adi>​AD5694R]],​ [[adi>​AD5696]],​ [[adi>​AD5696R]],​[[adi>​AD5681R]],​ [[adi>​AD5682R]],​ [[adi>​AD5683R]],​ [[adi>​AD5683]],​ [[adi>​AD5691R]],​ [[adi>​AD5692R]],​ [[adi>​AD5693R]],​ [[adi>​AD5693]] also incorporates a power-on reset circuit and a RSTSEL pin that ensures that the DAC outputs power up to zero scale or midscale and remain there until a valid write takes place. Each device contains a per channel power-down feature that reduces the current consumption of the device to 2 µA/2.5 µA / 4 µA while in power-down mode.
  
 The [[adi>​AD5674R]],​ [[adi>​AD5676]],​ [[adi>​AD5676R]],​ [[adi>​AD5672R]],​ [[adi>​AD5679R]],​ [[adi>​AD5686]],​ [[adi>​AD5686R]], ​ [[adi>​AD5685R]],​ [[adi>​AD5684]],​ [[adi>​AD5684R]],​ [[adi>​AD5681R]],​ [[adi>​AD5682R]],​ [[adi>​AD5683R]],​ [[adi>​AD5683]] employs a versatile serial peripheral interface (SPI) that operates at clock rates up to 50 MHz. The [[adi>​AD5674R]],​ [[adi>​AD5676]],​ [[adi>​AD5676R]],​ [[adi>​AD5672R]],​ [[adi>​AD5679R]],​ [[adi>​AD5686]],​ [[adi>​AD5686R]], ​ [[adi>​AD5685R]],​ [[adi>​AD5684]],​ [[adi>​AD5684R]],​ [[adi>​AD5681R]],​ [[adi>​AD5682R]],​ [[adi>​AD5683R]],​ [[adi>​AD5683]] employs a versatile serial peripheral interface (SPI) that operates at clock rates up to 50 MHz.
  
-The [[adi>​AD5675]],​ [[adi>​AD5675R]],​ [[adi>​AD5695R]],​ [[adi>​AD5671R]],​ [[adi>​AD5694]],​ [[adi>​AD5694R]],​ [[adi>​AD5696]],​ [[adi>​AD5696R]],​ [[adi>​AD5691R]],​ [[adi>​AD5692R]],​ [[adi>​AD5693R]],​ [[adi>​AD5693]] use a versatile 2-wire serial interface that+The [[adi>​AD5673R]], ​[[adi>​AD5675]],​ [[adi>​AD5675R]], [[adi>​AD5677R]], [[adi>​AD5695R]],​ [[adi>​AD5671R]],​ [[adi>​AD5694]],​ [[adi>​AD5694R]],​ [[adi>​AD5696]],​ [[adi>​AD5696R]],​ [[adi>​AD5691R]],​ [[adi>​AD5692R]],​ [[adi>​AD5693R]],​ [[adi>​AD5693]] use a versatile 2-wire serial interface that
 operates at clock rates up to 400 kHz. operates at clock rates up to 400 kHz.
  
Line 75: Line 77:
  ID_AD5671R,​  ID_AD5671R,​
  ID_AD5672R,​  ID_AD5672R,​
 +       ​ID_AD5673R,​
  ID_AD5674R,​  ID_AD5674R,​
  ID_AD5675R,​  ID_AD5675R,​
  ID_AD5676,  ID_AD5676,
  ID_AD5676R,​  ID_AD5676R,​
 +       ​ID_AD5677R,​
  ID_AD5679R,​  ID_AD5679R,​
  ID_AD5686,  ID_AD5686,
resources/tools-software/uc-drivers/ad5676.txt · Last modified: 19 Feb 2020 15:14 by Mircea Caprioru