This is an old revision of the document!
The AD4630-24 is a two-channel, simultaneous sampling, Easy Drive, 2 MSPS successive approximation register (SAR) analog-to-digital converter (ADC). The AD4030-24 is the single channel version. With a guaranteed maximum ±0.9 ppm INL and no missing codes at 24-bits, the AD4630-24 and AD4030-24 achieve unparalleled precision from −40°C to +125°C.
A low-drift, internal precision reference buffer eases voltage reference sharing with other system circuitry. The AD4630-24 offers a typical dynamic range of 106 dB when using a 5 V reference. The AD4030-24 offers a typical dynamic range of 109dB using a 5 V reference. The low noise floor enables signal chains requiring less gain and lower power. A block averaging filter with programmable decimation ratio can increase dynamic range up to 153 dB and 155.5dB for the AD4030. The wide differential input and common mode ranges allow inputs to use the full ±VREF range without saturating, simplifying signal conditioning requirements and system calibration. The improved settling of the Easy Drive analog inputs broadens the selection of analog front-end components compatible with the AD4630-24 and AD4030-24. Both single-ended and differential signals are supported.
The versatile Flexi-SPI serial interface eases host processor and ADC integration. A wide data clocking window, multiple SDO lanes, and optional DDR data clocking can reduce the serial clock to 10 MHz while operating at a sample rate of 2 MSPS. Echo clock mode and ADC master clock mode relax the timing requirements and simplify the use of digital isolators.
The AD4630-24's and AD4030-24's BGA package integrates all critical power supply and reference bypass capacitors, reducing the footprint and system component count, and lessening sensitivity to board layout.
Applications:
The driver contains two parts:
The Communication Driver has a standard interface, so the AD4630-24 driver can be used exactly as it is provided.
The Communication Driver must include SPI transmission methods and GPIO control methods.
For the SPI method, the AD4630-24/AD4030-24 driver calls three functions:
For the GPIO control methods, the AD4630-24/AD4030-24 driver calls four functions:
Source code documentation for the driver is automatically generated using the Doxygen tool and it is available at: