Wiki

This version is outdated by a newer approved version.DiffThis version (25 Apr 2019 10:50) was approved by spopa.The Previously approved version (25 Mar 2019 00:08) is available.Diff

This is an old revision of the document!


Microcontroller no-OS Drivers

The majority of ADI's products are peripherals to a non-ADI digital engine (FPGA, microprocessor, or microcontroller). While there is major work underway on FPGAs (Xilinx and Altera) and microprocessors (running an operating system like Linux), the efforts on microcontrollers are fragmented due to the diverse nature of the microcontroller market. The goal of these projects (microcontroller/no-OS) is to be able to provide reference projects for lower end processors, which can't run Linux or aren't running a specific operating system, to help customers using microcontrollers with ADI parts.

Drivers List

Accelerometers

Analog to Digital Converters

Analog Front End

Capacitive to Digital & Touch Screen Controllers

D/A Converters (DAC)

Clock Generation Devices

  • AD9517-1: 12-Output Clock Generator with Integrated 2.5 GHz VCO
  • AD9523: 14-Output, Low Jitter Clock generator
  • AD9528: JESD204B Clock Generator with 14 LVDS/HSTL Outputs
  • ADF4106: 6 GHz integer-N PLL
  • ADF4153: Fractional-N Frequency Synthesizer
  • ADF4156: 6.2 GHz Fractional-N Frequency Synthesizer
  • ADF4157: High Resolution 6 GHz Fractional-N Frequency Synthesizer
  • ADF4350: Wideband Synthesizer with Integrated VCO

Gyroscopes

Impedance Analyzer

Mobile I/O Expander & Keypad Controller

Multiplexers

Digital Potentiometers

RF Transceivers

Digital Temperature Sensors

Reference Projects

Part Number Evaluation Board Description Reference Project
Analog to Digital Converters
AD7091R PmodAD6 The AD7091R is a 12-bit successive approximation analog-to-digital converter (ADC) that offers ultralow power consumption (typically 349 µA at 3 V and 1 MSPS) while achieving fast throughput rates (1 MSPS with a 50 MHz SCLK). The AD7091R uses advanced design and process techniques to achieve this very low power dissipation at high throughput rates. The part also features an on-chip, accurate 2.5 V reference. ADI Reference Project for:
AD7124-4
AD7124-8
EVAL-AD7124-4
EVAL-AD7124-8
The AD7124-4 is a low power, low noise, completely integrated analog front end for high precision measurement applications. The device contains a low noise, 24-bit Σ-Δ analog-to-digital converter (ADC), and can be configured to have 4 differential inputs or 7 single-ended or pseudo differential inputs. The onchip low gain stage ensures that signals of small amplitude can be interfaced directly to the ADC. ADI Reference Project for:
AD7156 PmodCDC1 The AD7156 delivers a complete signal processing solution for capacitive sensors, featuring an ultralow power converter with fast response time. The AD7156 uses an Analog Devices, Inc., capacitance-to-digital converter (CDC) technology, which combines features important for interfacing to real sensors, such as high input sensitivity and high tolerance of both input parasitic ground capacitance and leakage current. ADI Reference Project for:
AD7172-2
AD7172-4
AD7173-8
AD7175-2
AD7176-2
AD7177-2
EVAL-AD7172-2
EVAL-AD7175-2
EVAL-AD7176-2
The AD7176-2 is a fast settling, highly accurate, high resolution, multiplexed Σ-Δ analog-to-digital converter (ADC) for low bandwidth input signals. Its inputs can be configured as two fully differential or four pseudo differential inputs via the integrated crosspoint multiplexer. An integrated precision, 2.5 V, low drift (2ppm/°C), band gap internal reference (with an output reference buffer) adds functionality and reduces the external component count. ADI Reference Project for:
AD7190
AD7192
AD7195
EVAL-AD7190EBZ
EVAL-AD7192EBZ
EVAL-AD7195EBZ
The AD7190 is a low noise, complete analog front end for high precision measurement applications. It contains a low noise, 24-bit sigma-delta (Σ-Δ) analog-to-digital converter (ADC). The on-chip low noise gain stage means that signals of small amplitude can be interfaced directly to the ADC. ADI Reference Project for:
AD7193 PmodAD5 The AD7193 is a low noise, complete analog front end for high precision measurement applications. It contains a low noise, 24-bit sigma-delta (Σ-Δ) analog-to-digital converter (ADC). The on-chip low noise gain stage means that signals of small amplitude can interface directly to the ADC. ADI Reference Project for:
AD7291 EVAL-AD7291SDZ The AD7291 is a 12-bit, low power, 8-channel, successive approximation analog-to-digital converter (ADC) with an internal temperature sensor. The part operates from a single 3.3 V power supply and features an I2C-compatible interface. The part contains a 9-channel multiplexer and a track-and-hold amplifier than can handle frequencies up to 30 MHz. ADI Reference Project for:
AD7298 EVAL-AD7298SDZ The AD7298 is a 12-bit, high speed, low power, 8-channel, successive approximation ADC with an internal temperature sensor. The part operates from a single 3.3 V power supply and features throughput rates up to 1 MSPS. The device contains a low noise, wide bandwidth track-and-hold amplifier that can handle input frequencies in excess of 30 MHz. ADI Reference Project for:
AD7328 EVAL-AD7328SDZ The AD7328 is an 8-channel, 12-bit plus sign, successive approximation ADC designed on the iCMOS (industrial CMOS) process. iCMOS is a process combining high voltage silicon with submicron CMOS and complementary bipolar technologies. It enables the development of a wide range of high performance analog ICs capable of 33 V operation in a footprint that no previous generation of high voltage parts could achieve. ADI Reference Project for:
AD7466 AD7467 AD7468 AD7475 AD7476 AD7476A AD7477 AD7477A AD7478 AD7478A AD7495 PmodAD1 The AD7476/AD7477/AD7478 are, respectively, 12-bit, 10-bit, and 8-bit, high speed, low power, successive approximation ADCs. The parts operate from a single 2.35 V to 5.25 V power supply and feature throughput rates up to 1 MSPS. Each part contains a low noise, wide bandwidth track-and-hold amplifier that can handle input frequencies in excess of 6 MHz. ADI Reference Project for:
AD7730 EVAL-AD7730LEBZ The AD7730L is a complete analog front end for weigh-scale and pressure measurement applications. The device accepts low-level signals directly from a transducer and outputs a serial digital word. The input signal is applied to a proprietary programmable gain front end based around an analog modulator. The modulator output is processed by a low pass programmable digital filter, allowing adjustment of filter cutoff, output rate and settling time. ADI Reference Project for:
AD7732
AD7734
EVAL-AD7732EBZ
EVAL-AD7734EBZ
The AD7734 is a high precision, high throughput analog front end. True 16-bit p-p resolution is achievable with a total conversion time of 500 μs (2 kHz channel switching), making it ideally suitable for high resolution multiplexing applications. ADI Reference Project for:
AD7745
AD7746
AD7747
EVAL-AD7746EBZ
EVAL-AD7747EBZ
The AD7745/AD7746 are a high resolution, Σ-Δ capacitance-to-digital converter (CDC). The capacitance to be measured is connected directly to the device inputs. The architecture fea-tures inherent high resolution (24-bit no missing codes, up to 21-bit effective resolution), high linearity (±0.01%), and high accuracy (±4 fF factory calibrated). ADI Reference Project for:
AD7780 PmodAD3 The AD7780 is a complete low power front-end solution for bridge sensor products, including weigh scales, strain gages, and pressure sensors. It contains a precision, low power, 24-bit sigma-delta (Σ-Δ) ADC; an on-chip, low noise programmable gain amplifier (PGA); and an on-chip oscillator. ADI Reference Project for:
AD7792 EVAL-AD7792EBZ The AD7792 is a low power, low noise, complete analog front end for high precision measurement applications. The AD7792 contains a low noise 16-bit Σ-Δ ADC with three differential analog inputs. The on-chip, low noise instrumentation amplifier means that signals of small amplitude can be interfaced directly to the ADC. With a gain setting of 64, the rms noise is 40 nV when the update rate equals 4.17 Hz. ADI Reference Project for:
AD7793 EVAL-AD7793EBZ The AD7793 is a low power, low noise, complete analog front end for high precision measurement applications. The AD7793 contains a low noise 24-bit Σ-Δ ADC with three differential analog inputs. The on-chip, low noise instrumentation amplifier means that signals of small amplitude can be interfaced directly to the ADC. With a gain setting of 64, the rms noise is 40 nV when the update rate equals 4.17 Hz. ADI Reference Project for:
AD7798
AD7799
EVAL-AD7798EBZ
EVAL-AD7799EBZ
The AD7798/AD7799 are low power, low noise, complete analog front ends for high precision measurement applications. The AD7798/AD7799 contains a low noise, 16-/24-bit Σ-Δ ADC with three differential analog inputs. The on-chip, low noise instrumentation amplifier means that signals of small amplitude can be interfaced directly to the ADC. With a gain setting of 64, the rms noise is 27 nV for the AD7799 and 40 nV for the AD7798 when the update rate equals 4.17 Hz. ADI Reference Project for:
AD7887 EVAL-CN0150A-SDPZ The AD7887 is a high speed, low power, 12-bit analog-to-digital converter (ADC) that operates from a single 2.7 V to 5.25 V power supply. The AD7887 is capable of 125 kSPS throughput rate. The input track-and-hold acquires a signal in 500 ns and features a single-ended sampling scheme. The output coding for the AD7887 is straight binary, and the part is capable of converting full power signals of up to 2.5 MHz. ADI Reference Project for:
AD7920 EVAL-CN0241-SDPZ The AD7920 is a 12-bit, high speed, low power, successive-approximation ADC. The part operates from a single 2.35 V to 5.25 V power supply and feature throughput rates up to 250 kSPS. The parts contain a low-noise, wide bandwidth track/hold amplifier, which can handle input frequencies in excess of 6 MHz. ADI Reference Project for:
AD7980 PmodAD4 The AD7980 is a 16-bit, successive approximation, analog-to-digital converter (ADC) that operates from a single power supply, VDD. It contains a low power, high speed, 16-bit sampling ADC and a versatile serial interface port. On the CNV rising edge, it samples an analog input IN+ between 0 V to REF with respect to a ground sense IN−. The reference voltage, REF, is applied externally and can be set independent of the supply voltage, VDD. Its power scales linearly with throughput. ADI Reference Project for:
AD7991 AD7995 AD7999 PmodAD2 The AD7991/AD7995/AD7999 are 12-/10-/8-bit, low power, successive approximation ADCs with an I2C®-compatible interface. Each part operates from a single 2.7 V to 5.5 V power supply and features a 1 μs conversion time. ADI Reference Project for:
ADAS1000 EVAL-ADAS1000SDZ The ADAS1000 measures electro cardiac (ECG) signals, thoracic impedance, pacing artifacts, lead on/off status and outputs this information in the form of a data frame supplying either Lead/Vector or Electrode data at programmable data rates. Its low power and small size make it suitable for portable, battery powered applications. The high performance also makes it suitable for higher end diagnostic machines. ADI Reference Project for:
Digital to Analog Converters
AD5110
AD5112
AD5114
EVAL-AD5110SDZ The AD5110/AD5112/AD5114 provide a nonvolatile solution for 128/64/32-position adjustment applications, offering guaranteed low resistor tolerance errors of ±8% and up to ±6 mA current density in the A, B, and W pins. The low resistor tolerance, low nominal temperature coefficient and high bandwidth simplify open-loop applications, as well as tolerance matching applications. ADI Reference Project for:
AD5415 EVAL-AD5415SDZ The AD5415 is a CMOS1, 12-bit, dual channel, current output digital-to-analog converter. This device operates from a 2.5 V to 5.5 V power supply, making it suited to battery-powered applications and other applications. ADI Reference Project for:
AD5421 EVAL-AD5421SDZ The AD5421 is a complete, loop-powered, 4 mA to 20 mA digital-to-analog converter (DAC) designed to meet the needs of smart transmitter manufacturers in the industrial control industry. The DAC provides a high precision, fully integrated, low cost solution in a compact TSSOP package and LFCSP packages. ADI Reference Project for:
AD5426
AD5432
AD5443
AD5444
AD5446
AD5450
AD5451
AD5452
AD5453
EVAL-AD5443SDZ
EVAL-AD5446SDZ
EVAL-AD5453SDZ
The AD5426/AD5432/AD5443 are CMOS 8-, 10-, and 12-bit current output digital-to-analog converters (DACs), respectively. These devices operate from a 2.5 V to 5.5 V power supply, making them suitable for battery-powered applications and many other applications. ADI Reference Project for:
AD5449 EVAL-AD5449SDZ The AD5449 is a CMOS, 12-bit, dual-channel, current output digital-to-analog converter (DAC). This device operates from a 2.5 V to 5.5 V power supply, making it suited to battery-powered applications and other applications. ADI Reference Project for:
AD5541A AD5542A PmodDA3 The AD5541A is a single, 16-bit, serial input, unbuffered voltage output digital-to-analog converter (DAC) that operate from a single 2.7 V to 5.5 V supply. The DAC output range extends from 0 V to VREF and is guaranteed monotonic, providing ±1 LSB INL accuracy at 16 bits without adjustment over the full specified temperature range of −40°C to +125°C. ADI Reference Project for:
AD5543
AD5553
EVAL-AD5543SDZ
EVAL-AD5553SDZ
The AD5543/AD5553 are precision 16-/14-bit, low power, current output, small form factor digital-to-analog converters (DAC). They are designed to operate from a single 5 V supply with a ±10 V multiplying reference. The applied external reference, VREF, determines the full-scale output current. An internal feedback resistor (RFB) facilitates the R-2R and temperature tracking for voltage conversion when combined with an external op amp. A serial-data interface offers high speed, 3-wire microcontroller-compatible inputs using serial data in (SDI), clock (CLK), and chip select (CS). ADI Reference Project for:
AD5628 PmodDA4 The AD5628 device is a low power, octal, 12-bit, buffered voltage-output DAC. The device operates from a single 2.7 V to 5.5 V supply and is guaranteed monotonic by design. The AD5628 is available in both a 4 mm × 4 mm LFCSP and a 16-lead TSSOP. ADI Reference Project for:
AD5629R EVAL-AD5629RSDZ The AD5629R device is a low power, octal, 12-bit, buffered voltage-output DACs. It operates from a single 2.7 V to 5.5 V supply and is guaranteed monotonic by design. The AD5629R has an on-chip reference with an internal gain of 2. The user can select the AD5629R with a 1.25 V 5 ppm/°C reference (AD5629R-1), giving a full-scale output range of 2.5 V, or a 2.5 V 5 ppm/°C reference AD5629R-2 and AD5629R-3), giving a full-scale output range of 5 V. ADI Reference Project for:
AD5668 EVAL-AD5668SDCZ The AD5668 device is a low power, octal, 16-bit, buffered voltage-output DAC. The device operates from a single 2.7 V to 5.5 V supply and is guaranteed monotonic by design. The AD5668 has an on-chip reference with an internal gain of 2. The AD5668-1 has an 1.25 V 5 ppm/°C reference, giving a full-scale output range of 2.5 V; the AD5668-2, -3 has a 2.5 V 5 ppm/°C reference, giving a full-scale output range of 5 V. The on-board reference is off at power-up, allowing the use of an external reference. The internal reference is enabled via a software write. ADI Reference Project for:
AD5669R EVAL-AD5669RSDZ The AD5669R device is a low power, octal, 16-bit, buffered voltage-output DACs. It operates from a single 2.7 V to 5.5 V supply and is guaranteed monotonic by design.The AD5669R has an on-chip reference with an internal gain of 2. The user can select the AD5669R with a 1.25 V 5 ppm/°C reference (AD5669R-1), giving a full-scale output range of 2.5 V, or a 2.5 V 5 ppm/°C reference (AD5669R-2 and AD5669R-3), giving a full-scale output range of 5 V. ADI Reference Project for:
AD5671R
AD5672R
AD5675R
AD5676
AD5676R
EVAL-AD5676 The AD5671R/AD5675R/AD5672R/AD5676R are low power, octal, 12-/16-bit buffered voltage output digital-to-analog converters (DACs). They include a 2.5 V, 2 ppm/°C internal reference (enabled by default) and a gain select pin giving a full-scale output of 2.5 V (gain = 1) or 5 V (gain = 2). The devices operate from a single 2.7 V to 5.5 V supply and are guaranteed monotonic by design. ADI Reference Project for:
AD5684
AD5684R
AD5685R
AD5686
AD5686R
EVAL-AD5684RSDZ
EVAL-AD5686RSDZ
The AD5684/AD5686, members of the nanoDAC+™ family are low power, quad, 12/16-bit buffered voltage output DACs. The devices include a gain select pin giving a full-scale output of 0V to VREF (gain = 1) or 0V to 2VREF (gain = 2). The AD5684R/AD5685R/AD5686R nanoDAC+TM are quad, 12/14/16-bit, rail-to-rail, voltage output DACs. The devices include a 2.5V, 2ppm/˚C internal reference (enabled by default) and a gain select pin giving a full-scale output of 2.5V (gain=1) or 5V (gain=2). ADI Reference Project for:
AD5694
AD5694R
AD5695R
AD5696
AD5696R
EVAL-AD5694RSDZ
EVAL-AD5696RSDZ
The AD5694R/AD5695R/AD5696R nanoDAC+TM are quad, 12/14/16-bit, rail-to-rail, voltage output DACs. The devices include a 2.5V, 2ppm/˚C internal reference (enabled by default) and a gain select pin giving a full-scale output of 2.5V (gain=1) or 5V (gain=2). ADI Reference Project for:
AD5754R EVAL-AD5754REBZ The AD5754R is a quad, 16-bit serial input, voltage output, digital-to-analog converter (DAC). It operates from single supply voltages of +4.5 V up to +16.5 V or dual supply voltages from ±4.5 V up to ±16.5 V. Nominal full-scale output range is software selectable from +5 V, +10 V, +10.8 V, ±5 V, ±10 V, or ±10.8 V. Integrated output amplifiers, reference buffers, and proprietary power-up/power-down control circuitry are also provided. ADI Reference Project for:
AD5755
AD5755-1
AD5757
EVAL-AD5755SDZ
EVAL-AD5755-1SDZ
EVAL-AD5757SDZ
The AD5755 is is a quad, voltage and current output DAC that operates with a power supply range from −26.4 V to +33 V. On-chip dynamic power control minimizes package power dissipation in current mode. This is achieved by regulating the voltage on the output driver from 7.4 V to 29.5 V using a dc-to-dc boost converter optimized for minimum on chip power dissipation. ADI Reference Project for:
AD5760
AD5780
AD5781
AD5790
AD5791
EVAL-AD5780SDZ
EVAL-AD5781SDZ
EVAL-AD5790SDZ
EVAL-AD5791SDZ
The AD5780 is a true 18-bit, unbuffered voltage out Dac that operates from a bipolar supply up to 33V. Both reference inputs are buffered on chip and external buffers are not required.The AD5780 accepts a positive reference input in the range of 5V to VDD – 2.5V and a negative reference input in the range of VSS + 2.5v to 0V. The AD5780 offers relative accuracy of +/-1 LSB max and operation is guaranteed monotonic with a ±1 LSB DNL max range specification. ADI Reference Project for:
AD5781 PmodDA5 The AD5781 is a single 18-bit, unbuffered voltage-output DAC that operates from a bipolar supply of up to 33 V. The AD5781 accepts a positive reference input in the range 5V to VDD – 2.5 V and a negative reference input in the range VSS + 2.5 V to 0 V. The AD5781 offers a relative accuracy specification of ±0.5 LSB max, and operation is guaranteed monotonic with a ±0.5 LSB DNL max specification. ADI Reference Project for:
AD5790 EVAL-AD5790SDZ The AD5790 is a single 20-bit, voltage out Dac that operates from a bipolar supply up to 33V. Reference buffers are also provided on-chip The AD5790 accepts a positive reference input in the range of 5V to VDD – 2.5V and a negative reference input in the range of VSS + 2.5v to 0V. The AD5790 offers a relative accuracy of +/-2 LSB's max and operation is guaranteed monotonic with a -1 LSB to +3 LSB's DNL specification. ADI Reference Project for:
AD7303 PmodDA1 The AD7303 is a dual, 8-bit voltage out DAC that operates from a single +2.7 V to +5.5 V supply. Its on-chip precision output buffers allow the DAC outputs to swing rail to rail. This device uses a versatile 3-wire serial interface that operates at clock rates up to 30 MHz, and is compatible with QSPI, SPI, microwire and digital signal processor interface standards. The serial input register is sixteen bits wide; 8 bits act as data bits for the DACs, and the remaining eight bits make up a control register. ADI Reference Project for:
Digital Potentiometers
AD5160 PmodDPOT The AD5160 provides a compact 2.9 mm × 3 mm packaged solution for 256-position adjustment applications. These devices perform the same electronic adjustment function as mechanical potentiometers1 or variable resistors but with enhanced resolution, solid-state reliability, and superior low temperature coefficient performance. ADI Reference Project for:
AD5162 EVAL-AD5162SDZ The AD5162 provides a compact 3 mm x 4.9 mm packaged solution for dual 256 position adjustment applications. This device performs the same electronic adjustment function as a 3-terminal mechanical potentiometer. Available in four different end-to-end resistance values (2.5 kΩ, 10 kΩ, 50 kΩ, 100 kΩ), this low temperature coefficient device is ideal for high accuracy and stability-variable resistance adjustments. ADI Reference Project for:
AD5172 EVAL-AD5172SDZ The AD5172 is a dual-channel, 256-position, one-time programmable (OTP) digital potentiometer that employs fuse link technology to achieve memory retention of resistance settings. OTP is a cost-effective alternative to EEMEM for users who do not need to program the digital potentiometer setting in memory more than once. The AD5172 is programmed using a 2-wire, I2C®-compatible digital interface. ADI Reference Project for:
AD5252 EVAL-AD5252SDZ The AD5252 is a dual channel, digitally controlled variable resistor (VR) with resolutions of 256 positions. This device performs the same electronic adjustment function as a potentiometer or variable resistor. The AD5252’s versatile programming via a Micro Controller allows multiple modes of operation and adjustment. ADI Reference Project for:
AD8403 EVAL-AD8403SDZ The AD8403 provides four channels, 256 position digitally controlled variable resistor (VR) device. This device performs the same electronic adjustment function as a potentiometer or variable resistor. It contains a fixed resistor with a wiper contact that taps the fixed resistor value at a point determined by a digital code loaded into the controlling serial input register. ADI Reference Project for:
ADN2850 EVAL-ADN2850SDZ The ADN2850 is a dual-channel, nonvolatile memory, digitally controlled resistors with 1024-step resolution, offering guaranteed maximum low resistor tolerance error of ±8%. The device performs the same electronic adjustment function as a mechanical rheostat with enhanced resolution, solid state reliability, and superior low temperature coefficient performance. ADI Reference Project for:
Direct Digital Synthesis ( DDS) & Modulators
AD5933 PmodIA The AD5933 is a high precision impedance converter system solution that combines an on-board frequency generator with a 12-bit, 1 MSPS, analog-to-digital converter (ADC). The frequency generator allows an external complex impedance to be excited with a known frequency. The response signal from the impedance is sampled by the on-board ADC and a discrete Fourier transform (DFT) is processed by an on-board DSP engine. The DFT algorithm returns a real (R) and imaginary (I) data-word at each output frequency. ADI Reference Project for:
AD9833 EVAL-AD9833SDZ The AD9833 is a low power, programmable waveform generator capable of producing sine, triangular, and square wave outputs. Waveform generation is required in various types of sensing, actuation, and time domain reflectometry (TDR) applications. The output frequency and phase are software programmable, allowing easy tuning. No external components are needed. ADI Reference Project for:
AD9834 EVAL-AD9834SDZ The AD9834 is a 75 MHz low power DDS device capable of producing high performance sine and triangular outputs. It also has an on-board comparator that allows a square wave to be produced for clock generation. Consuming only 20 mW of power at 3 V makes the AD9834 an ideal candidate for power-sensitive applications. Capability for phase modulation and frequency modulation is provided. ADI Reference Project for:
AD9837 EVAL-AD9837SDZ The AD9837 is a low power, programmable waveform generator capable of producing sine, triangular, and square wave outputs. Waveform generation is required in various types of sensing, actuation, and time domain reflectometry (TDR) applications. The output frequency and phase are software programmable, allowing easy tuning. ADI Reference Project for:
AD9838 EVAL-AD9838SDZ The AD9838 is a low power DDS device capable of producing high performance sine and triangular outputs. It also has an on-board comparator that allows a square wave to be produced for clock generation. Consuming only 11 mW of power at 2.3 V the AD9838 is an ideal candidate for power-sensitive applications. Capability for phase modulation and frequency modulation is provided. ADI Reference Project for:
MEMS Accelerometers
ADIS16227 ADIS16227/PCBZ The ADIS16227 iSensor® is a complete vibration sensing system that combines wide bandwidth, triaxial acceleration sensing with advanced time domain and frequency domain signal processing. Time domain signal processing includes a programmable decimation filter and selectable windowing function. Frequency domain processing includes a 512 point, real-valued FFT for each axis, along with FFT averaging, which reduces the noise floor variation for finer resolution. The 16-record FFT storage system offers users the ability to track changes over time and to capture FFTs with multiple decimation filter settings. ADI Reference Project for:
ADXL362 PmodACL2 The ADXL362 is an ultralow power, 3-axis MEMS accelerometer that consumes less than 2 μA at a 100 Hz output data rate and 270 nA when in motion triggered wake-up mode. Unlike accelerometers that use power duty cycling to achieve low power consumption, the ADXL362 does not alias input signals by undersampling; it samples the full bandwidth of the sensor at all data rates. ADI Reference Project for:
ADXL372 EVAL-ADXL372Z The ADXL372 is an ultralow power, 3-axis, ±200 g MEMS accelerometer that consumes 22 μA at a 3200 Hz output data rate (ODR). The ADXL372does not power cycle its front end to achieve its low power operation and therefore does not run the risk of aliasing the output of the sensor. ADI Reference Project for:
MEMS Gyroscopes
ADXRS453 PmodGYRO2 The ADXRS453 is an angular rate sensor (gyroscope) intended for industrial, instrumentation, and stabilization applications in high vibration environments. An advanced, differential, quad sensor design rejects the influence of linear acceleration, enabling the ADXRS453 to offer high accuracy rate sensing in harsh environments where shock and vibration are present. ADI Reference Project for:
MEMS Inertial Sensors
ADXL345 PmodACL The ADXL345 is a small, thin, low power, 3-axis accelerometer with high resolution (13-bit) measurement at up to ±16 g. Digital output data is formatted as 16-bit twos complement and is accessible through either a SPI (3- or 4-wire) or I2C digital interface. ADI Reference Project for:
Mobile I/O Expanders and Keypad Controllers
ADP5589 PmodIOXP The ADP5589 is a 19 channel GPIO (General Purpose Input/Output) port expander with built-in keypad matrix decoder, programmable logic, reset logic, and PWM generator. The IC is capable of handling QWERTY size keyboards and GPIO expansion. I/O expander ICs are used in portable devices (phones, remote controls, & cameras) and non-portable applications (healthcare, industrial & instrumentation). I/O expanders can be used to increase the number of I/Os available to a processor or to reduce the number of I/Os required through interface connectors for front panel designs. ADI Reference Project for:
Temperature to Digital Converters
ADT7420 PmodTMP2 The ADT7420 is a high accuracy digital temperature sensor offering breakthrough performance over a wide industrial range, housed in an LFCSP package. It contains a band gap temperature reference and a 13-bit ADC to monitor and digitize the temperature to a 0.0625°C resolution. The ADC resolution, by default, is set to 13 bits (0.0625°C). This can be changed to 16 bits (0.0078°C) by setting Bit 7 in the configuration register to 1 (Register Address 0x03). ADI Reference Project for:
PLL Synthesizers / VCOs
ADF4118 EVAL-ADF4118EBZ1 The ADF4118 is a frequency synthesizer which can be used to implement local oscillators in the up-conversion and down-conversion sections of wireless receivers and transmitters. It consists of a low-noise digital PFD (Phase Frequency Detector), a precision charge pump, a programmable reference divider, programmable A and B counters and a dual-modulus prescaler (P/P+1). The A (5-bit) and B (13-bit) counters, in conjunction with the dual modulus prescaler (P/P+1), implement an N divider (N= BP+A). In addition, the 14-bit reference counter (R Counter), allows selectable REFIN frequencies at the PFD input. A complete PLL (Phase-Locked Loop) can be implemented if the synthesizer is used with an external loop filter and VCO (Voltage Controlled Oscillator). ADI Reference Project for:
ADF4360-0
ADF4360-1
ADF4360-2
ADF4360-3
ADF4360-4
ADF4360-5
ADF4360-6
ADF4360-7
ADF4360-8
ADF4360-9
EVAL-ADF4360-0EBZ1
EVAL-ADF4360-1EBZ1
EVAL-ADF4360-2EBZ1
EVAL-ADF4360-3EBZ1
EVAL-ADF4360-4EBZ1
EVAL-ADF4360-5EBZ1
EVAL-ADF4360-6EBZ1
EVAL-ADF4360-7EBZ1
EVAL-ADF4360-8EBZ1
EVAL-ADF4360-9EBZ1
The ADF4360-0/ADF4360-1/ADF4360-2/ADF4360-3/ADF4360-4/ADF4360-5/ADF4360-6/ADF4360-7/ADF4360-8/ADF4360-9 are integrated integer-N synthesizers and voltage controlled oscillators (VCOs). Control of all the on-chip registers is through a simple 3-wire interface. The devices operate with a power supply ranging from 3.0 V to 3.6 V and can be powered down when not in use. ADI Reference Project for:
resources/tools-software/uc-drivers-all.1556182220.txt.gz · Last modified: 25 Apr 2019 10:50 by spopa