Wiki

This version (11 Feb 2021 15:07) was approved by Sreesha Y M.

Click here to go back

Target Library and Header Files


The SS+ target library for ADSP-SC5xx processors is

• libadi_sigma_sharc_SC5xx.dlb: SHARC Target Library generated with Short Word Code (VISA) and byte-addressing 
  mode for ADSP-SC5xx processors.


The SS+ target library for ADSP-215xx processors is

• libadi_sigma_sharc_215xx.dlb: SHARC Target Library generated with Short Word Code (VISA) and byte-addressing 
  mode for ADSP-215xx processors.


Note: The Framework Source files, which are available in Target/Framework/Source and Target/Sys/Source can be used along with the libraries, to create a whole Application.

Include Files
The include files required for integration of this library is

• adi_ss_ssn.h This public file contains all the API definitions, structures and macros of the SSn target library.
• adi_ss_common.h. This public file contains structures for memory definition.


Linker Files
The linker files required to be used along with this library is

• adi_ss_app.ldf: This .ldf file should be used along with the application .ldf file. This .ldf file reserves 
sections for GMAP and for IPC.


resources/tools-software/sigmastudiov2/targetintegration/targetlibapi/libfiles.txt · Last modified: 24 Jun 2020 19:36 by Sreesha Y M