This is an old revision of the document!
Return to the parent page
1.3.0 Eval
Features
Support for
ADSP-21593 and
ADSP-SC594 processors
Support for S/PDIF transmitter in default framework
Undo-Redo Window
Register read option in SigmaDSP Register Windows
Addins Browser Window to add Plugins
Integrated Examples
Misc. Features
Zoom-in/out supported in settings window
Provision to reset and disable shape resize
Auto save and restore unsaved changes
Port configuration for scripting
Ctrl+ Drag option to create a copy of shape
Bug Fixes
Enhancements in capture and sequence windows
Fixes in hierarchy board creation
-
Fix in Address Abstraction Metadata file
Fix in communication check for SigmaDSP
Enhancements to Alias Pin
Enhancements to Copy-Paste operation
1.2.0 Eval
Features
Inbuilt Software Update
Downloadable Plugin Management
Command line execution of SigmaStudio+
Multi-channel Audio Streaming $
MATLAB Integration $
Remote execution of SigmaStudio+ using Scripting APIs and TCP/IP communication
Additional modules for
ADSP-215xx/
ADSP-SC5xx
Solo
Generic Balance Fader
Misc. Features
Split canvas and settings windows horizontally and vertically
Align to Source Pin and Destination Pin
Target verification after download
Plugin Version Management
Save-Load Shapes
While background for canvas
Bug Fixes
Rotation of Shapes not happening on canvas
Group selection and Copy-Paste
Connectors and shapes are not rendered properly while loading a saved board
Fixes in Multi-channel Multi-tap Delay, Log Look-up Table, 2D Look-up Table, Parametric EQ, Index Selectable Delay, Level Detector, General Second Order Filter
Exceptions while performing Copy-Paste of Hierarchy Boards
Faster loading of SigmaStudio+ and faster rendering of schematic canvases
Application layout optimized for more canvas space
$: Available as separate add-on package
1.1.0 Beta
Features
Bug Fixes
Error in
SPORT Configuration while using non-default number of sources and sinks
Wiring distortion in the canvas when a project is saved and reopened
Delay in opening Table control when the table size is large
Issues with channel assignment when output modules are copy-pasted
Module library filter for
ADSP-214xx
Improvements in module UIs
1.0.1 Beta
Features
A/B Preset Testing
Instant Transfer Function Display
Support for
ADSP-215xx SOM platform
Support for the following new block processing modules has been added in this release
Evaluation restriction has been removed for the following modules and features.
Algorithm Designer
Scripting
Fixed Address Mode
Advanced Modules
Frequency Domain Operations
Sample Rate Converters
Dynamic Bass Enhancement
Loudness
Gala Gain
Effects - Reverb, Phat Stereo
Advanced Filters – NLMS, Parametric EQ
Bug Fixes
Multi-instance schematic download issue has been resolved.
Issue in modifying the number of audio sources and sinks used in target framework has ben resolved.
Miscellaneous module UI issues have been addressed.
1.0.0 Alpha
Features
Design systems having one or more platforms belonging to
ADSP-214xx,
ADSP-SC5xx and
ADSP-215xx family of SHARC processors
Realtime parameter tuning using graphical controls
Modern UI and controls with zoom, rotate, resize, undo-redo. Customizable application layout with one click layout restore.
Comprehensive algorithm toolbox, with 140+ optimized algorithms from the following category:
Filters
Dynamic Processors
Mixers and Splitters
Volume Control/Gain
Arithmetic Operations
Logic Operations
Multiplexers and Demultiplexers
Generators
Readback and Level Detectors
Delays
Dynamic Bass Enhancements
Loudness
Audio Effects
Frequency Domain Operations
Sample Rate Converters
Clippers
Signal Detection
Stop Watches and Counters
Generation of system files and header file for microcontroller code implementation
Algorithm Designer for implementing new SigmaStudio modules
Scripting support for automation
Search and object highlighting for ease of navigation through toolbox and schematic.
Tuning features like algorithm bypass, tuning presets etc.
Schematic design features like hierarchy boards (with password lock), algorithm version control etc.
Bug Fixes