This is an old revision of the document!
Click here to return to the Sources page
The OnOffSwitch block outputs a constant value of either 0.0(OFF) or 1.0(ON).Click the switch control with mouse to toggle the switch 'OFF' or 'ON'.
Name | ADSP-214xx(Sample) | ADSP-214xx(Block) | ADSP-215xx/ADSP-SC5xx(Sample) | ADSP-215xx/ADSP-SC5xx(Block) |
---|---|---|---|---|
OnOffSwitch | Yes | Yes | Yes | Yes |
Name | Type | Description |
---|---|---|
Enable | Control | Output channel 0 |
GUI Parameter Name | Default Value | Range | Function Description |
---|---|---|---|
Switch_Enabled | False | True/False | Turn ON or Trun Off the switch |
Parameter Name | Description | ADSP-214xx/SC5xx/215xx |
---|---|---|
Switch_Enabled | Turn ON or Trun Off the switch | Float |
Switch_Enabled = Switch_Enabled? 1: 0