Click here to return to the Sources page
The DC Input Block allows you to generate a DC, direct current, signal(a constant numerical value). This Block can be used to generate control signals for Multiplexers and Lookup Tables.
The block's controls allow the DC value and the format to be set. There are 32/28 available bits which can be used to represent decimal values depends on the SigmaDSP.
Name | ADSP-214xx | ADSP-215xx/ADSP-SC5xx | ADAU145x/146x |
---|---|---|---|
—————————————- | —————————————— | ————————————————-- | ——————————————- |
DC Input Entry | Block and Sample | Block and Sample | Sample |
Name | Type | Description |
---|---|---|
——————————— | ———————————- | ————————————-- |
Output | Control | Output channel 0 |
GUI Parameter Name | Default Value | Range | Function Description |
---|---|---|---|
—————————————- | ———————- | ———————————— | ———————————————————-- |
DCValue | 0 | 0 to 2147483647 | This control gives the DC, direct current, signal(a constant numeric value) |
IntegerBits | 5/8 | 0 to 32 (Only for SigmaDSP) | This control decides the range of DC control |
DecimalBits | 23/24 | 0 to 32(Only for SigmaDSP) | This control decides the range of DC control |
Parameter Name | Description | ADSP-214xx/SC5xx/215xx | ADAU145x/146x |
---|---|---|---|
—————————-- | ——————————————————————— | ———————————————— | ——————————— |
DCValue | DC, direct current, signal(a constant numeric value) | Float | Format specified in UI |