This is an old revision of the document!
Click here to return to the Multiplexers and Demultiplexers page
The Index Selectable Demultiplexer block allows route an input to one of many possible output pins. The output is selected based on a control signal value, in 32.0 integer format from an Index Lookup Table, RMS Table, or DC Input block.
Index Selectable Demux (SW Slew) block allows smooth transition when switch outputs.
Name | ADSP-214xx(Sample) | ADSP-214xx(Block) | ADSP-215xx/ADSP-SC5xx(Sample) | ADSP-215xx/ADSP-SC5xx(Block) |
---|---|---|---|---|
Index Selectable Demux (Mono) | Yes | No | Yes | No |
Index Selectable Demux (Stereo) | Yes | No | Yes | No |
Index Selectable Demux (SW Slew) | No | Yes | No | Yes |
Name | Type | Description |
---|---|---|
IndexSel_In | Control | Selects the output to route input signal |
Input0 | Audio | Input Channel 0 |
Input1 | Audio | Input Channel 1(only in stereo) |
Name | Type | Description |
---|---|---|
Output0 | Audio | Output channel 0 |
Output1 | Audio | Output channel 1 |
Output2 | Audio | Output channel 2(only in stereo) |
Output3 | Audio | Output channel 3(only in stereo) |
GUI Parameter Name | Default Value | Range | Function Description |
---|---|---|---|
StepSize | 11 | 8 to 16 | Smooth transition of change in input signal(for only Stereo (SW Slew) |
NumChannels | 2 (Mono), 4(stereo) | Number of output channels. Change in this value requires re-compilation |
Parameter Name | Description | ADSP-214xx/SC5xx/215xx |
---|---|---|
StepSize | Smooth transition of change in input signal (for only Stereo (SW Slew) | Float |
StepSize = 2^(-1 * StepSize)