This is an old revision of the document!
Click here to return to the Mixers and Splitters page
The Multiple Control Splitter allows an input signal to be split into two or more outputs with independent control of each output's gain.
Turn the knob control to adjust the output gain.
Multiple Control Splitter (No Slew)
Multiple Control Splitter (SW Slew)
Name | ADSP-214xx(Sample) | ADSP-214xx(Block) | ADSP-215xx/ADSP-SC5xx(Sample) | ADSP-215xx/ADSP-SC5xx(Block) |
---|---|---|---|---|
Multiple Control Splitter (No Slew) | Yes | Yes | Yes | Yes |
Multiple Control Splitter (SW Slew) | Yes | Yes | Yes | Yes |
Name | Type | Description |
---|---|---|
Input | Audio | Input channel |
Name | Type | Description |
---|---|---|
Output0 | Control | Output channel 0 |
Output1 | Control | Output channel 0 |
GUI Parameter Name | Default Value | Range | Function Description |
---|---|---|---|
Gain_Channel0 | 0 dB | -200 to 200 dB | Gain factor |
NumChannels | 2 | 20 | Number of output channels. Change in this value requires re-compilation |
Parameter Name | Description | ADSP-214xx/SC5xx/215xx |
---|---|---|
Gain_Channel0 | scaling of the inputs | Float |