This shows you the differences between two versions of the page.
Next revision | Previous revision | ||
resources:tools-software:sigmastudiov2:modules:inputoutput:digmicinput [19 Mar 2021 15:26] – created Prasad Kamath | resources:tools-software:sigmastudiov2:modules:inputoutput:digmicinput [13 May 2021 10:24] (current) – [Targets Supported] Prasad Kamath | ||
---|---|---|---|
Line 1: | Line 1: | ||
+ | [[resources/ | ||
[[resources/ | [[resources/ | ||
====== Digital Microphone Input ====== | ====== Digital Microphone Input ====== | ||
+ | \\ | ||
+ | {{: | ||
+ | \\ | ||
+ | ===== Description ===== | ||
+ | The Digital Microphone Input block receives input from the hardware' | ||
+ | \\ | ||
+ | ===== Usage ===== | ||
+ | Check the block for the input channel(s) you with to enable. Un-check the box disable an input channel. The pin will turn blue when an input is enabled and grey when disabled. The default block has two pins enabled, for stereo connection. | ||
+ | \\ | ||
+ | ===== Targets Supported ===== | ||
+ | ^Name^ADSP-214xx^ADSP-215xx/ | ||
+ | |-----------------------------------|----------------------------|-------------------------------------------|--------------------------------| | ||
+ | |Digital Microphone Input| Block & Sample| Block & Sample | Sample | | ||
+ | \\ | ||
+ | ===== Pins ===== | ||
+ | ==== Output ==== | ||
+ | ^Name^Type^Description^ | ||
+ | |-------------------------------|-------------------------------------|-----------------------------| | ||
+ | |Output0|Audio|Mic Output channel 0| | ||
+ | |Output1|Audio|Mic Output channel 1| | ||
+ | \\ | ||
+ | ===== Configurable Parameters ===== | ||
+ | \\ | ||
+ | Not applicable | ||
+ | \\ | ||
+ | ===== DSP Parameters ===== | ||
+ | No DSP Parameters | ||
+ | \\ | ||
+ |