Click here to return to the IO page Click here to return to the IO page
The Digital Microphone Input block receives input from the hardware's microphone input pins and makes it available in the schematic design.
Check the block for the input channel(s) you with to enable. Un-check the box disable an input channel. The pin will turn blue when an input is enabled and grey when disabled. The default block has two pins enabled, for stereo connection.
Name | ADSP-214xx | ADSP-215xx/ADSP-SC5xx | ADAU145x/ADAU146x |
---|---|---|---|
———————————-- | —————————- | ——————————————- | ——————————-- |
Digital Microphone Input | Block & Sample | Block & Sample | Sample |
Name | Type | Description |
---|---|---|
——————————- | ————————————- | —————————-- |
Output0 | Audio | Mic Output channel 0 |
Output1 | Audio | Mic Output channel 1 |
Not applicable
No DSP Parameters