This is an old revision of the document!
Click here to return to the Filters page
The State Variable filter can generate three types of filters: low pass, high pass, and bandpass. The low pass and high pass outputs are inverted in phase while the bandpass maintains the phase. It allows to access the three filters simultaneously
Name | ADSP-214xx(Sample) | ADSP-214xx(Block) | ADSP-215xx/ADSP-SC5xx(Sample) | ADSP-215xx/ADSP-SC5xx(Block) |
---|---|---|---|---|
State Variables | Yes | Yes | Yes | Yes |
State Variable (Q input) | Yes | Yes | Yes | Yes |
State Variable (Q and F input) | Yes | Yes | Yes | Yes |
Name | Type | Description |
---|---|---|
Input | Audio | Input Channel 0 |
Name | Type | Description |
---|---|---|
LowPass_Output | Audio | Output channel 0 |
HighPass_Output | Audio | Output channel 1 |
BandPass_Output | Audio | Output channel 2 |
GUI Parameter Name | Default Value | Range | Function Description |
---|---|---|---|
Frequency | 73 | 0 to 19148 Hz | Cut-off frequency |
OneOverQ | 0.71 | 0.5 to 10 | Q factor of the filter |
Parameter Name | Description | ADSP-214xx/SC5xx/215xx |
---|---|---|
Frequency | Cut-off frequency | Float |
OneOverQ | Q factor of the filter | Float |