This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revisionNext revision | Previous revision | ||
resources:tools-software:sigmastudiov2:modules:filters:rmsblend [19 Jan 2021 05:45] – [DSP Parameters] Krithika Manchale | resources:tools-software:sigmastudiov2:modules:filters:rmsblend [15 May 2021 15:50] (current) – [Targets Supported] Sreesha Y M | ||
---|---|---|---|
Line 30: | Line 30: | ||
===== Targets Supported ===== | ===== Targets Supported ===== | ||
- | ^Name^ADSP-214xx(Sample)^ADSP-214xx(Block)^ADSP-215xx/ | + | ^ Name ^ ADSP-214xx ^ ADSP-215xx/ |
- | |RMSEqBlend| No| No| No| Yes| | + | | -------------------------------------- |
+ | |RMSEqBlend|B/ | ||
\\ | \\ | ||
===== Pins ===== | ===== Pins ===== | ||
==== Input ==== | ==== Input ==== | ||
^Name^Type^Description^ | ^Name^Type^Description^ | ||
+ | | --------------------------------------------- | ------------------------------ | ------------------------------------------------ | | ||
|Input0|Audio|Input Channel 0| | |Input0|Audio|Input Channel 0| | ||
|Blend0|Control|External Blend pin for SingleEqExtBlend variant| | |Blend0|Control|External Blend pin for SingleEqExtBlend variant| | ||
Line 41: | Line 43: | ||
==== Output ==== | ==== Output ==== | ||
^Name^Type^Description^ | ^Name^Type^Description^ | ||
+ | | --------------------------------------------- | ------------------------------ | ------------------------------------------------ | | ||
|Output0|Audio|Output channel 0| | |Output0|Audio|Output channel 0| | ||
\\ | \\ | ||
===== Configurable Parameters ===== | ===== Configurable Parameters ===== | ||
^GUI Parameter Name^Default Value^Range^Function Description^ | ^GUI Parameter Name^Default Value^Range^Function Description^ | ||
- | |Frequency|1000|0 to 96000Hz|Cut-off frequency| | + | |----------------------------------------------------------|---------------------------|---------------------------------------------|----------------------------------------------------------| |
- | |Gain|0 dB|-10 to +10 dB|Filter Gain| | + | |Stage< |
- | |Q|1.41|1 to 15|Q factor of the filter| | + | |Stage< |
+ | |Stage<fc # | ||
+ | |Stage<fc # | ||
+ | |Stage< | ||
+ | |Stage< | ||
+ | |Stage< | ||
+ | |Stage< | ||
|NumChannels|1|1 to 20|Increases or decreases the number of input and output channels. Changing this requires re-compilation| | |NumChannels|1|1 to 20|Increases or decreases the number of input and output channels. Changing this requires re-compilation| | ||
|NumStages|1|1 to 20|Increases or decreases the number of filter stages. Changing this requires re-compilation| | |NumStages|1|1 to 20|Increases or decreases the number of filter stages. Changing this requires re-compilation| | ||
Line 56: | Line 65: | ||
|RMSTC|0.001|0.001 to 6|Defines the RMS time constant value| | |RMSTC|0.001|0.001 to 6|Defines the RMS time constant value| | ||
\\ | \\ | ||
+ | Here, * <fc #ff0000> X</ | ||
+ | * <fc #ff0000> Y</ | ||
===== DSP Parameters ===== | ===== DSP Parameters ===== | ||
- | ^Parameter Name^Description^ADSP-214xx/ | + | ^ Parameter Name |
- | |Stage< | + | | ------------------------------------ | ---------------------------------------------------------- | ---------------------------------------- | ---------------------------- | |
- | |Stage< | + | |Stage< |
- | |Stage< | + | |Stage< |
- | |Stage< | + | |Stage< |
- | |Stage< | + | |Stage< |
+ | |Stage< | ||
+ | |Stage< | ||
\\ Here, | \\ Here, | ||
- | * <fc # | + | * <fc # |
+ | * <fc #ff0000> Y</ | ||
\\ | \\ |