Click here to return to the Filters page
The FIR Filter block lets you design any FIR filter desired.Frequency response can be shaped by specifying the appropriate coefficients.
This block has numeric textbox to edit the tap size for number of coefficients to be used for FIR Filter calcualtion. Click on 'table' button to open the table editor window to enter the calculated coefficients as per desired filter requirement.
Name | ADSP-214xx | ADSP-215xx/SC5xx | ADAU145x/146x |
---|---|---|---|
————————- | ——————-- | ——————————-- | —————————- |
FIR Filter | B/S | B/S | S |
Name | Type | Description |
---|---|---|
—————————— | —————————— | ———————————————— |
Input0 | Audio | Input Channel 0 |
Name | Type | Description |
---|---|---|
—————————— | —————————— | ———————————————— |
Output0 | Control | Output channel 0 |
GUI Parameter Name | Default Value | Range | Function Description |
---|---|---|---|
————————————— | ————————— | ——————————————— | ———————————————————- |
NoOfTableValues | 10 | 2 to 10000 | Specifies the number of the coefficients used for FIR filter calculation |
ByPassEnable | False | True/False | Enabled/Disabled the FIR filter algorithm |
TableValues | -infinity to + infinity | Coefficients used to calcualte the FIR Filter | |
NumChannels | 1 | 20 | Number of input and output channels. Change in Channels requires re-compilation |
Parameter Name | Description | ADSP-214xx/SC5xx/215xx | ADAU145x/146x |
---|---|---|---|
———————————— | ———————————————————————————————— | —————————————- | —————————- |
NoOfTableValues | Specifies the number of the coefficients used for FIR filter calculation | Integer32 | Integer32 |
TableValues | Coefficients used to calcualte the FIR Filter | Float | FixPoint8d24 |