Wiki

Differences

This shows you the differences between two versions of the page.

Link to this comparison view

Both sides previous revisionPrevious revision
Next revision
Previous revision
resources:tools-software:sigmastudiov2:modules:basic:valuehold [04 Feb 2020 10:42] – Added an image Sanjeeva Reddyresources:tools-software:sigmastudiov2:modules:basic:valuehold [13 Sep 2022 11:34] (current) – Updates Image Angu Sewa
Line 2: Line 2:
 ====== Value Hold ====== ====== Value Hold ======
 \\ \\
-{{:resources:tools-software:sigmastudiov2:modules:basic:valuehold.png}}+{{:resources:tools-software:sigmastudiov2:modules:basic:valueholdnew.png?nolink}}
 ===== Description ===== ===== Description =====
 The ValueHold block holds the incoming input while the control input is zero and allows the incoming input  The ValueHold block holds the incoming input while the control input is zero and allows the incoming input 
Line 8: Line 8:
 \\ \\
 ===== Targets Supported ===== ===== Targets Supported =====
-^Name^ADSP-214xx(Sample)^ADSP-214xx(Block)^ADSP-215xx/ADSP-SC5xx(Sample)^ADSP-215xx/ADSP-SC5xx(Block)+^ Name            ^ ADSP-214xx ^ ADSP-215xx/SC5xx ^ ADAU145x/146x 
-|ValueHoldYes Yes|Yes| Yes+------------------------------------------------------------ -------------------- -------------------------------- ---------------------------- 
-\\+|ValueHold| B/S | B/S | S |
 ===== Pins ===== ===== Pins =====
 ==== Input ==== ==== Input ====
 ^Name^Type^Description^ ^Name^Type^Description^
 +|------------------------------|------------------------------------------------------------|------------------------------|
 |HoldCondition|Control|Holds or allows the input signal to output|| |HoldCondition|Control|Holds or allows the input signal to output||
-|Input|Audio|Input channel|+|Input <fc #ff0000>X</fc>|Audio|Input channel X|
 ==== Output ==== ==== Output ====
 ^Name^Type^Description^ ^Name^Type^Description^
-|HeldValue|Audio|Output channel| +|------------------------------|------------------------------------------------------------|------------------------------| 
-\\ +|HeldValue <fc #ff0000>X</fc>|Audio|Output channel X
-===== Configurable Parameters ===== +Note: 
-No configurable parameters +     * <fc #ff0000>X</fc> - Channel Index 
-\\ +^GUI Parameter Name^Default Value^Range^Function Description^ 
-===== DSP Parameters ===== +| ------------------------------------------------------------ | --------- | --------- |----------------------------------------------------------| 
-No DSP parameters +|NumChannels (Only for ADAU145x/146x)|1| 20|Number of input and output channels. Change in this value requires re-compilation| 
-\\+
resources/tools-software/sigmastudiov2/modules/basic/valuehold.txt · Last modified: 13 Sep 2022 11:34 by Angu Sewa