This is an old revision of the document!
Click here to return to the Basic page
The timer block starts increment the counter value, when the control signal to Start/Reset pin is non zero and resets the counter value to zero, when the control signal to Start/Reset pin is zero. The timer continues the counter increment until it reaches the Specified value in timer input pin and its sets the flag to one upon completion.The output of the timer block is 0 or 1, indicating whether the value of timer is reached.
Name | ADSP-214xx(Sample) | ADSP-214xx(Block) | ADSP-215xx/ADSP-SC5xx(Sample) | ADSP-215xx/ADSP-SC5xx(Block) |
---|---|---|---|---|
TimerWithExtReset | Yes | Yes | Yes | Yes |
Name | Type | Description |
---|---|---|
StartReset | Control | Starts or resets the timer counter |
CountValue | Control | Sets the timer duration |
Name | Type | Description |
---|---|---|
TimerFlag | Control | Indicates the counter reached the timer value |
No configurable parameters
No DSP parameters