Click here to return to the Basic page
The MaxValueHold block monitors one (or more) input(s) and routes the max value of the input to the output. This block held's the max value while the control input is 1 and reset the max value while the control input is 0.
Name | ADSP-214xx | ADSP-215xx/SC5xx | ADAU145x/146x |
---|---|---|---|
———————————————————— | ——————-- | ——————————-- | —————————- |
MaxValueHold | B/S | B/S | B/S |
Name | Type | Description |
---|---|---|
—————————— | ———————————————————— | —————————— |
Reset | Control | Resets the maximum value |
InputX | Audio | Input channel X |
Note:
Name | Type | Description |
---|---|---|
—————————— | ———————————————————— | —————————— |
Output | Audio | Output channel |
GUI Parameter Name | Default Value | Range | Function Description |
---|---|---|---|
—————————— | ————————— | —————————- | ———————————————————- |
NumChannels | 1 | 20 | Number of input and output channels. Change in this value requires re-compilation |