Wiki

This version (14 Sep 2022 12:51) was approved by Angu Sewa.The Previously approved version (14 Sep 2022 12:46) is available.Diff

Click here to return to the Basic page

Fractional Delay


Description

The Fractional Delay cell provides a variable delay to a single audio input. The input is delayed by the amount reflected in the percentage text box and allows for fractional delays (fractions of a sample period via linear interpolation). The top drop-down menu labeled Max represents the largest amount of delay that could be applied to the input signal and sets the data delay buffer size.

Targets Supported

Name ADSP-214xx ADSP-215xx/SC5xx ADAU145x/146x
——————————————————-- ——————-- ——————————-- —————————-
Fractional DelayNA NA S


Pins

Input

NameTypeDescription
———————- ———————-- ———————-
Input X Audio Input Channel X


Output

NameTypeDescription
———————- ———————-- ———————-
Output X Audio Output channel X

Note:

  • X - Channel Index
resources/tools-software/sigmastudiov2/modules/basic/fractionaldelay.txt · Last modified: 14 Sep 2022 12:51 by Angu Sewa