This is an old revision of the document!
Click here to return to the Arithmetic and Logic page
The SignalInvert block inverts the polarity of the incoming signal.Signal invert entails a 180-degree phase shift, making the positive components of waveform to negative and negative components of waveform to positive.
Check the box to enable this block.
Name | ADSP-214xx(Sample) | ADSP-214xx(Block) | ADSP-215xx/ADSP-SC5xx(Sample) | ADSP-215xx/ADSP-SC5xx(Block) |
---|---|---|---|---|
Signal Invert | Yes | Yes | Yes | Yes |
Name | Type | Description |
---|---|---|
Input | Audio | Input channel 0 |
Output | Control | Output channel 0 |
GUI Parameter Name | Default Value | Range | Function Description |
---|---|---|---|
IsInverted | False | True/False | Inverts the input signal polarity |
Parameter Name | Description | ADSP-214xx/SC5xx/215xx |
---|---|---|
IsInverted | Inverts the input signal polarity | Float |
IsInverted = IsInverted? -1:1