Click here to return to the Arithmetic and Logic page
The Signal Divide block divide two incoming signals. The division is performed by using the Newton-Rapson method.
Name | ADSP-214xx | ADSP-215xx/SC5xx | ADAU145x/146x |
---|---|---|---|
—————————————— | ——————-- | ——————————-- | —————————- |
Signal Divide | B/S | B/S | B/S |
Complex Signal Divide | NA | NA | B |
Name | Type | Description |
---|---|---|
———————————— | —————————— | —————————————- |
Divident | Control | Input channel 0 |
Divisor | Control | Input channel 1 |
Name | Type | Description |
---|---|---|
———————————— | —————————— | —————————————- |
Result | Control | Output channel 0 |
No configurable parameters
NO DSP Parameters