Wiki

This version (18 May 2021 08:51) was approved by John Joseph.The Previously approved version (08 Feb 2021 03:51) is available.Diff

Click here to return to the Arithmetic and Logic page

Multiplier

Description

The Signal Multiply block multiplies the incoming signal with a control signal. Similarly Complex Real multiply multiplies the complex signal with the real input. This can be used for modulation or other design situations where multiply operation is needed.

Variants

  1. Multiplier
  2. Complex Real Multiply


Targets Supported

Name ADSP-214xx ADSP-215xx/SC5xx ADAU145x/146x
————————————— ——————-- ——————————-- —————————-
Multiplier B/S B/S S
Complex Real Multiply NA NA B

Pins

Input

NameTypeDescription
——————————————-- —————————- ————————————--
Multiplier Control Control signal for multiplication
Input0AudioInput channel 0

Output

NameTypeDescription
—————————— ——————-- —————————————————————-
Output0AudioMultiplication result of corresponding input signal

Configurable Parameters

No configurable parameters

DSP Parameters

No DSP parameters

resources/tools-software/sigmastudiov2/modules/arithmeticandlogic/multiplier.txt · Last modified: 06 May 2021 12:01 by Krithika Manchale