This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revision | Last revisionBoth sides next revision | ||
resources:tools-software:sigmastudiov2:modules:arithmeticandlogic:minormax [05 Apr 2021 13:25] – Krithika Manchale | resources:tools-software:sigmastudiov2:modules:arithmeticandlogic:minormax [06 May 2021 12:24] – Krithika Manchale | ||
---|---|---|---|
Line 8: | Line 8: | ||
\\ | \\ | ||
===== Targets Supported ===== | ===== Targets Supported ===== | ||
- | ^Name^ADAU-145x(Block)^ADAU-146x(Block)^ | + | ^ Name |
- | |Min/Max | Yes | Yes | | + | | ------------------------------ | -------------------- | -------------------------------- | ---------------------------- | |
+ | | Min or Max | NA | NA | ||
\\ | \\ | ||
===== Pins ===== | ===== Pins ===== | ||
==== Input ==== | ==== Input ==== | ||
^Name^Type^Description^ | ^Name^Type^Description^ | ||
- | |Input0|Audio|Input channel| | + | | --------------------------------------- | ---------------------------- | --------------------------------------- | |
- | |Input1|Audio|Input channel| | + | |Input0|Audio|Input channel |
+ | |Input1|Audio|Input channel | ||
==== Output ==== | ==== Output ==== | ||
^Name^Type^Description^ | ^Name^Type^Description^ | ||
+ | | --------------------------------------- | ---------------------------- | --------------------------------------- | | ||
|Output|Audio|Output channel 0| | |Output|Audio|Output channel 0| | ||
===== Configurable Parameters ===== | ===== Configurable Parameters ===== | ||
^GUI Control Name^Default Value^Range^Function Description^ | ^GUI Control Name^Default Value^Range^Function Description^ | ||
+ | | --------------------------------------- | ---------------------------- | ---------------------------- | --------------------------------------------------------------------- | | ||
|StateValue| 0 | 0 - 1 |To select Minimum or Maximum Algorithm| | |StateValue| 0 | 0 - 1 |To select Minimum or Maximum Algorithm| | ||
|NumChannels| 0 | 2 - 14 |To select Minimum or Maximum Algorithm| | |NumChannels| 0 | 2 - 14 |To select Minimum or Maximum Algorithm| |