Click here to return to the Arithmetic and Logic page
Conjugate Magnitude takes the Complex Signal(x + j y) of input signal and compute the magnitude (squareroot(x^2 + y^2)) of input signal and pass to output. This is a block based module.
Note: The Context Menu “Input Source” option added to this module to select the algorithm for Complex FFT and Real FFT
Name | ADAU145x/146x | ADSP-214xx | ADSP-SC5xx/215xx |
---|---|---|---|
———————————— | —————————— | —————————————- | ———————-- |
Complex Magnitude | B | NA | NA |
Name | Type | Description |
---|---|---|
———————————— | —————————— | —————————————- |
Input | Complex | Complex Input Signal |
Name | Type | Description |
---|---|---|
———————————— | —————————— | —————————————- |
Output | Control | Magnitude of the Complex Input Signal |
No configurable parameters
NO DSP parameters