Click here to return to the ADI Algorithms page
VAD Flag takes the Modulation Index and compares it to a threshold value. If the threshold value is met for the designated amount of time, the output flag is set high, otherwise it is low.
Name | ADSP-214xx | ADSP-215xx/SC5xx | ADAU145x/146x |
---|---|---|---|
————————————-- | ——————-- | ——————————-- | —————————- |
VAD Flag | NA | NA | S |
Name | Type | Description |
---|---|---|
———————- | ————-- | ———————- |
ModulationIndex | Control | Modulation Index |
Name | Type | Description |
---|---|---|
—————————- | ————-- | ———————- |
ConditionFlag | Control | 0 or 1 output determining if speech is present or not |
GUI Parameter | Default Value | Range | Function Description |
---|---|---|---|
—————————————- | ———————- | —————— | —————————————- |
Threshold | -30 | -96 - 24 | dB value for comparison with Modulation Index |
Count | 250 | 1 - 10000 | Time value in (ms) for condition to be met before setting flag high |
Parameter Name | Description | ADSP-214xx/SC5xx/215xx | ADAU145x/146x |
---|---|---|---|
—————————————- | —————————————————————- | —————————————- | —————————- |
thresh | Threshold value | NA | 8.24 Format |
count | time before setting the flag high | NA | Integer |