Click here to return to the ADI Algorithms page
Subharmonic synthesizer generates subharmonics of the input signal.
Name | ADSP-214xx | ADSP-215xx/SC5xx | ADAU145x/146x |
---|---|---|---|
—————————————————————— | ——————-- | ——————————-- | —————————- |
Subharmonic Synthesizer (General) | NA | NA | S |
Subharmonic Synthesizer (Low Frequency) | NA | NA | S |
Name | Type | Description |
---|---|---|
———————- | ————-- | ———————- |
Input0 | Audio | Input Audio |
Name | Type | Description |
---|---|---|
—————————- | ————-- | ———————- |
Output0 | Audio | Output audio |
GUI Parameter | Default Value | Range | Function Description |
---|---|---|---|
—————————————- | ———————- | —————— | —————————————- |
LowSubHarmonic | 60 | 40 - 125 | Maximum frequency for subharmonic generation |
Parameter Name | Description | ADAU145x/146x |
---|---|---|
—————————————- | ———————————————- | —————————————- |
B2_1 | Coefficients | 8.24 Format |
B2_5 | Coefficients | 8.24 Format |
B2_6 | Coefficients | 8.24 Format |