Wiki

Differences

This shows you the differences between two versions of the page.

Link to this comparison view

Both sides previous revisionPrevious revision
resources:tools-software:sigmastudiov2:modules:adialgorithms:galagain [05 Jun 2020 07:17] – [Configurable Parameters] Nikhin Shettyresources:tools-software:sigmastudiov2:modules:adialgorithms:galagain [11 May 2021 09:21] (current) – Formatting updated John Joseph
Line 1: Line 1:
 [[resources/tools-software/sigmastudiov2/modules/adialgorithms|Click here to return to the ADI Algorithms page]] [[resources/tools-software/sigmastudiov2/modules/adialgorithms|Click here to return to the ADI Algorithms page]]
 ====== GALA Gain ====== ====== GALA Gain ======
-\\ 
 {{:resources:tools-software:sigmastudiov2:modules:adialgorithms:galagain.png}} {{:resources:tools-software:sigmastudiov2:modules:adialgorithms:galagain.png}}
 ===== Description ===== ===== Description =====
 In GALA Gain block, the gain applied to the input signal varies with the changes in the control input(Speed/Engine noise).  In GALA Gain block, the gain applied to the input signal varies with the changes in the control input(Speed/Engine noise). 
 +\\
 \\ \\
 ===== Targets Supported ===== ===== Targets Supported =====
-^Name^ADSP-214xx(Sample)^ADSP-214xx(Block)^ADSP-215xx/ADSP-SC5xx(Sample)^ADSP-215xx/ADSP-SC5xx(Block)+^ Name            ^ ADSP-214xx ^ ADSP-215xx/SC5xx ^ ADAU145x/146x ^ 
-|GALA Gain| No | No|NoYes|+| ------------------------------ | -------------------- | -------------------------------- | ---------------------------- | 
 +| GALA Gain | B          B                NA              |
 \\ \\
 ===== Pins ===== ===== Pins =====
 ==== Input ==== ==== Input ====
 ^Name^Type^Description^ ^Name^Type^Description^
 +| ---------------------- | -------------- | ---------------------- |
 |SpeedInput|Control|Speed or Engine Noise|| |SpeedInput|Control|Speed or Engine Noise||
 |Input0|Audio|Input Channel0| |Input0|Audio|Input Channel0|
 ==== Output ==== ==== Output ====
 +^Name^Type^Description^
 +| ---------------------- | -------------- | ---------------------- |
 |Output0|Audio|Output channel0| |Output0|Audio|Output channel0|
 +\\
 ===== Configurable Parameters ===== ===== Configurable Parameters =====
 ^GUI Parameter Name^Default Value^Range^Function Description^ ^GUI Parameter Name^Default Value^Range^Function Description^
 +| ---------------------------------------- | ---------------------- | ------------------ | ---------------------------------------- |
 |Slope|0.01|0.01 to 1.0 |It is used to multiply with the control input| |Slope|0.01|0.01 to 1.0 |It is used to multiply with the control input|
 |DBGain|0.1| 0.0 to 15.0 dB|Scales the input signal| |DBGain|0.1| 0.0 to 15.0 dB|Scales the input signal|
 |NumChannels|1|20|Number of input and output channels. Change in this value requires re-compilation| |NumChannels|1|20|Number of input and output channels. Change in this value requires re-compilation|
 +\\
 ===== DSP Parameters ===== ===== DSP Parameters =====
 ^Parameter Name^Description^ADSP-214xx/SC5xx/215xx^ ^Parameter Name^Description^ADSP-214xx/SC5xx/215xx^
 +| ---------------------------------------- | ---------------------------------------------------------------------------------------- | ---------------------------------------- |
 |Slope|Scales the speed(Control input)|Float| |Slope|Scales the speed(Control input)|Float|
 |DBGain|Scales the input signal|Float| |DBGain|Scales the input signal|Float|
 |RampUpSlew|Rate of smooth transition of signal from low level to high level|Float| |RampUpSlew|Rate of smooth transition of signal from low level to high level|Float|
 |RampDownSlew|Rate of smooth transition of signal from high level to low level|Float| |RampDownSlew|Rate of smooth transition of signal from high level to low level|Float|
 +\\
 ===== DSP Parameter Computation ===== ===== DSP Parameter Computation =====
 RampUpSlew    =  10^(1/(FS * 20)) RampUpSlew    =  10^(1/(FS * 20))
resources/tools-software/sigmastudiov2/modules/adialgorithms/galagain.txt · Last modified: 11 May 2021 09:21 by John Joseph