Wiki

Differences

This shows you the differences between two versions of the page.

Link to this comparison view

Both sides previous revision Previous revision
resources:tools-software:sigmastudiov2:gettingstarted:executeexampleproject [10 Feb 2021 08:56]
John Joseph formatting updated
resources:tools-software:sigmastudiov2:gettingstarted:executeexampleproject [05 May 2021 14:03]
John Joseph Details updated for SigmaDSP
Line 7: Line 7:
 \\ \\
 \\ \\
-===== Load and Execute Target Application =====+===== Load and Execute Target Application ​(ADSP-214xx / ADSP-215xx / ADSP-SC5xx) ​=====
 Target application has to loaded on to the evaluation platform before executing the example applications on ADSP-214xx, ADSP-215xx and ADSP-SC5xx platforms. There are two options to load the application on the target platform. ​ Target application has to loaded on to the evaluation platform before executing the example applications on ADSP-214xx, ADSP-215xx and ADSP-SC5xx platforms. There are two options to load the application on the target platform. ​
 \\ \\
Line 31: Line 31:
 Refer to [[resources:​tools-software:​sigmastudiov2:​usingsigmastudio|Using SigmaStudio+]] for more details on the usage of SigmaStudio+. Refer to [[resources:​tools-software:​sigmastudiov2:​usingsigmastudio|Using SigmaStudio+]] for more details on the usage of SigmaStudio+.
  
-Refer to [[resources:​tools-software:​sigmastudiov2:​targetintegration|Target Integration]] for details on modifying, rebuilding and debugging the target application.+Refer to [[resources:​tools-software:​sigmastudiov2:​targetintegration|Target Integration]] for details on modifying, rebuilding and debugging the target application ​that runs on ADSP-214xx, ADSP-215xx or ADSP-SC5xx. 
 +\\ 
 +<​note>​Target framework and application is for ADSP-214xx, ADSP-215xx and ADSP-SC5xx</​note>​
  
resources/tools-software/sigmastudiov2/gettingstarted/executeexampleproject.txt · Last modified: 05 May 2021 14:03 by John Joseph