The Splitter block splits an input signal to two are more outputs.
Complex Splitter module split the complex input to real part and imaginary part.
Name | ADSP-214xx | ADSP-215xx/SC5xx | ADAU145x/146x |
---|---|---|---|
Splitter | Block/Schematic | Block/Schematic | NA |
Block Splitter | NA | NA | Block |
Splitter (Frequency Domain) | NA | NA | Block |
Complex Splitter | NA | NA | Block |
Name | Type | Description |
---|---|---|
Input0 | Audio(Complex Pin for Complex Splitter & Splitter Frequency domain) | Input channel 0 |
Name | Type | Description |
---|---|---|
OutputX | Control(Complex Pin for Splitter Frequency domain) | Output channel X |
Note:
GUI Parameter Name | Default Value | Range | Function Description |
---|---|---|---|
NumChannels | 2 | 1-14 | Number of output channels. Change in this value requires re-compilation |