Click here to return to the Basic DSP page
The Summation block adds the input to the sum of previous inputs and outputs the result of sum.
The Reset pin is available to reset the summation result. Other than the zero to reset pin, resets the summation value.
Name | ADSP-214xx | ADSP-215xx/SC5xx | ADAU145x/146x |
---|---|---|---|
Summation | Block | Block | NA |
Name | Type | Description |
---|---|---|
Reset | Control | Resets the summation result |
Input0 | Audio | Input channel 0 |
Name | Type | Description |
---|---|---|
Output0 | Audio | Output channel 0 |
GUI Parameter Name | Default Value | Range | Function Description |
---|---|---|---|
NumChannels | 2 | 15 | Number of in/out channels. Change in this value requires re-compilation |
No DSP parameters